Dual apparatus Castors (B121)

Dual apparatus Castors (B121)
  • Promotional pricing
Apparatus double castors, version as swivel castor with total brake, with galvanised-chromated fork made of sheet steel and double-row ball and cage assembly in the fork head, fastening with back hole. Various wheel versions (A80, A85, A89 and A90) with ball bearing or plain bearing. Treads made of thermoplastic rubber (also electrically conductive) or plastic.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B121.A85.075

Part Number
B121.A85.075
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

17.28 €

9.16 €

1 Same day

Stock

99752x24

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel Load Range(daN) 35.01 to 80.00

This page is Dual apparatus Castors (B121), part number B121.A85.075.
You can find the detail information about specifications and dimensions on part number B121.A85.075.

Variation of this product

Part Number
B121.A85.050
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

13.94 €

4 2 Days 73502x18

Tech Support