Heavy duty apparatus Castors (C100)

Heavy duty apparatus Castors (C100)

Click on this image to zoom in.

Click on this image to zoom in.

  • C100.A80
  • C100.A85
  • Promotional pricing
Heavy apparatus castors, version as swivel castor, with galvanised-chromated fork made of sheet steel and double-row ball ring in the fork head, fastening with screw-on plate. Various wheel versions (A80, A85, A86 and A89) with ball bearing or plain bearing. Treads made of thermoplastic rubber (also electrically conductive) or plastic.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C100.A85.100

Part Number
C100.A85.100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

18.58 €

9.85 €

1 Same day

Stock

13735.01 to 80.00957010030

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel

This page is Heavy duty apparatus Castors (C100), part number C100.A85.100.
You can find the detail information about specifications and dimensions on part number C100.A85.100.

Variation of this product

Part Number
C100.A80.100
C100.A80.125
C100.A80.151
C100.A85.081
C100.A85.125
C100.A85.151
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

12.50 €

1 3 Days 13735.01 to 80.00957010030

14.66 €

1 3 Days 162.580.01 to 140.00957012531

30.90 €

1 3 Days 19280.01 to 140.00946415032

17.20 €

1 3 Days 11535.01 to 80.0094648021

20.84 €

4 2 Days 162.580.01 to 140.00957012531

35.66 €

1 3 Days 19280.01 to 140.00946415032

Tech Support