Heavy duty apparatus Castors (C101)

Heavy duty apparatus Castors (C101)

Click on this image to zoom in.

Click on this image to zoom in.

  • C101.A80
  • C101.A85
  • Promotional pricing
Heavy apparatus castors, swivel castor design, with galvanised-chromated fork made of sheet steel and double-row ball and cage assembly in the fork head, fastening with bolt hole. Various wheel versions (A80, A85, A89 and A90) with ball bearing or plain bearing. Treads made of thermoplastic rubber (also electrically conductive) or plastic.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C101.A85.100

Part Number
C101.A85.100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

18.04 €

9.56 €

1 Same day

Stock

13435.01 to 80.0010030

Loading...

  1. 1

Basic information

Caster Type Through Hole Type

This page is Heavy duty apparatus Castors (C101), part number C101.A85.100.
You can find the detail information about specifications and dimensions on part number C101.A85.100.

Variation of this product

Part Number
C101.A80.100
C101.A80.125
C101.A80.151
C101.A85.081
C101.A85.125
C101.A85.151
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

11.84 €

1 3 Days 13435.01 to 80.0010030

12.96 €

1 3 Days 15880.01 to 140.0012531

31.02 €

1 3 Days 18880.01 to 140.0015032

17.14 €

1 3 Days 11235.01 to 80.008021

21.46 €

4 2 Days 15880.01 to 140.0012531

35.66 €

1 3 Days 18880.01 to 140.0015032

Tech Support