Heavy duty apparatus Castors (C121)

Heavy duty apparatus Castors (C121)

Click on this image to zoom in.

Click on this image to zoom in.

  • C121.A80
  • C121.A85
  • Promotional pricing
Heavy apparatus castors, swivel castor version with total brake, with galvanised-chromated fork made of sheet steel and double-row ball and cage assembly in the fork head, fastening with back hole. Various wheel versions (A80, A85, A89 and A90) with ball bearing or plain bearing. Treads made of thermoplastic rubber (also electrically conductive) or plastic.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C121.A85.100

Part Number
C121.A85.100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

21.96 €

9.66 €

1 Same day

Stock

13435.01 to 80.0010030

Loading...

  1. 1

Basic information

Caster Type Through Hole Type

This page is Heavy duty apparatus Castors (C121), part number C121.A85.100.
You can find the detail information about specifications and dimensions on part number C121.A85.100.

Variation of this product

Part Number
C121.A80.100
C121.A80.125
C121.A80.151
C121.A85.081
C121.A85.125
C121.A85.151
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

16.92 €

1 3 Days 13435.01 to 80.0010030

17.82 €

1 3 Days 15880.01 to 140.0012531

36.78 €

1 3 Days 18880.01 to 140.0015032

20.64 €

1 2 Days 11235.01 to 80.008021

25.60 €

10 2 Days 15880.01 to 140.0012531

46.00 €

4 2 Days 18880.01 to 140.0015032

Tech Support