Compact Castors (A601)

Compact Castors (A601)
Compact castors, swivel type, with fork made of sheet steel and double row ball and cage assembly in the fork head, location with bolt hole. Wheel versions (C10.035 and C10.050) with ball bearing.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A601.C10.035

Part Number
A601.C10.035
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.76 €

1 Same day

Stock

Loading...

  1. 1

Basic information

Caster Type Through Hole Type Mounting Height H(mm) 58 Load Range(daN) 80.01 to 140.00
Plate Length L(mm) 60 Plate Width W(mm) 60 Wheel Dia. D(mm) 35
Wheel Width B(mm) 25

This page is Compact Castors (A601), part number A601.C10.035.
You can find the detail information about specifications and dimensions on part number A601.C10.035.

Tech Support