Stainless steel apparatus Castors (G120) (G120.A90.051)

Stainless steel apparatus Castors (G120) G120.A90.051

Click on this image to zoom in.

Click on this image to zoom in.

  • G120.A80
  • G120.A90

Product Details:

Manufacturer part number: G120.A90.051

Brand: BS ROLLEN

Price: 22.66

Delivery time: 3 Days


Technical Data:

Mounting Height H: 70 mm

Load Range: 35.01 to 80.00 daN

Plate Length L: 60 mm

Plate Width W: 60 mm

Wheel Dia. D: 50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

G120.A90.051

Part Number
G120.A90.051
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

22.66 €

1 3 Days 7035.01 to 80.0060605018

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel

This page is Stainless steel apparatus Castors (G120), part number G120.A90.051.
You can find the detail information about specifications and dimensions on part number G120.A90.051.

Variation of this product

Part Number
G120.A80.076
G120.A80.100
G120.A80.126
G120.A90.076
G120.A90.100
G120.A90.120
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

33.24 €

1 5 Days 10135.01 to 80.0060607524

40.78 €

1 3 Days 13635.01 to 80.00767010028

42.68 €

1 3 Days 15835.01 to 80.00767012528

30.34 €

1 3 Days 10135.01 to 80.0060607523

40.78 €

1 3 Days 13680.01 to 140.00767010027

40.94 €

1 3 Days 15680.01 to 140.00767012027

Tech Support