Stainless steel apparatus Castors (G101) (G101.A80.051)

Stainless steel apparatus Castors (G101) G101.A80.051

Click on this image to zoom in.

Click on this image to zoom in.

  • G101.A80
  • G101.A90

Product Details:

Manufacturer part number: G101.A80.051

Brand: BS ROLLEN

Price: 15.08

Delivery time: 3 Days


Technical Data:

Mounting Height H: 70 mm

Load Range: 35.01 to 80.00 daN

Wheel Dia. D: 50 mm

Wheel Width B: 18 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

G101.A80.051

Part Number
G101.A80.051
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

15.08 €

1 3 Days 7035.01 to 80.005018

Loading...

  1. 1

Basic information

Caster Type Through Hole Type

This page is Stainless steel apparatus Castors (G101), part number G101.A80.051.
You can find the detail information about specifications and dimensions on part number G101.A80.051.

Variation of this product

Part Number
G101.A80.076
G101.A80.100
G101.A80.126
G101.A90.051
G101.A90.076
G101.A90.100
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

19.44 €

1 7 Days 10135.01 to 80.007524

21.14 €

1 3 Days 13435.01 to 80.0010028

23.56 €

1 3 Days 15635.01 to 80.0012528

13.50 €

1 3 Days 7035.01 to 80.005018

18.72 €

1 3 Days 10135.01 to 80.007523

21.88 €

1 3 Days 13480.01 to 140.0010027

Tech Support