Stainless steel transport Castors (H110)

Stainless steel transport Castors (H110)

Click on this image to zoom in.

Click on this image to zoom in.

  • H110.A90
  • H110.B26
  • H110.B43
  • Promotional pricing
Stainless steel castors, fixed castor version, with stainless steel fork and double-row ball and cage assembly in the fork head, fastening with screw-on plate. Various wheel versions (A90, B43, B26 and B32) with plain bearings. Treads made of plastic, thermoplastic rubber or polyurethane.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

H110.A90.125

Part Number
H110.A90.125
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

23.12 €

9.94 €

1 Same day

Stock

15580.01 to 140.00958012537.5

Loading...

  1. 1

Basic information

Caster Type Plate Type Fixed

This page is Stainless steel transport Castors (H110), part number H110.A90.125.
You can find the detail information about specifications and dimensions on part number H110.A90.125.

Variation of this product

Part Number
H110.A90.080
H110.A90.100
H110.A90.150
H110.A90.200
H110.B26.080
H110.B26.100
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

15.86 €

1 2 Days 10880.01 to 140.0095808030

16.68 €

4 2 Days 12780.01 to 140.00958010030

37.04 €

4 2 Days 192220.01 to 320.0012910615040

42.94 €

4 2 Days 240220.01 to 320.0012910620050

17.32 €

1 3 Days 10880.01 to 140.0095808028

18.52 €

1 3 Days 12780.01 to 140.00958010030

Tech Support