Stainless steel transport Castors (H101) (H101.A90.080)

Stainless steel transport Castors (H101) H101.A90.080

Click on this image to zoom in.

Click on this image to zoom in.

  • H101.A90
  • H101.B26

Product Details:

Manufacturer part number: H101.A90.080

Brand: BS ROLLEN

Price: 23.50

Delivery time: 3 Days


Technical Data:

Mounting Height H: 108 mm

Load Range: 80.01 to 140.00 daN

Wheel Dia. D: 80 mm

Wheel Width B: 30 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

H101.A90.080

Part Number
H101.A90.080
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

23.50 €

1 3 Days 10880.01 to 140.008030

Loading...

  1. 1

Basic information

Caster Type Through Hole Type

This page is Stainless steel transport Castors (H101), part number H101.A90.080.
You can find the detail information about specifications and dimensions on part number H101.A90.080.

Variation of this product

Part Number
H101.A90.100
H101.A90.125
H101.A90.150
H101.A90.200
H101.B26.080
H101.B26.100
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

24.16 €

1 3 Days 12780.01 to 140.0010030

30.40 €

1 3 Days 16080.01 to 140.0012534

46.38 €

1 3 Days 192140.01 to 220.0015044

57.48 €

1 3 Days 240140.01 to 220.0020050

26.24 €

1 3 Days 10880.01 to 140.008028

28.18 €

1 3 Days 12780.01 to 140.0010030

Tech Support