Stainless steel transport Castors (H121) (H121.B26.080)

Stainless steel transport Castors (H121) H121.B26.080

Click on this image to zoom in.

Click on this image to zoom in.

  • H121.A90
  • H121.B26

Product Details:

Manufacturer part number: H121.B26.080

Brand: BS ROLLEN

Price: 38.26

Delivery time: 3 Days


Technical Data:

Mounting Height H: 108 mm

Load Range: 80.01 to 140.00 daN

Wheel Dia. D: 80 mm

Wheel Width B: 28 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

H121.B26.080

Part Number
H121.B26.080
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

38.26 €

1 3 Days 10880.01 to 140.008028

Loading...

  1. 1

Basic information

Caster Type Through Hole Type

This page is Stainless steel transport Castors (H121), part number H121.B26.080.
You can find the detail information about specifications and dimensions on part number H121.B26.080.

Variation of this product

Part Number
H121.A90.125
H121.A90.150
H121.A90.200
H121.B26.100
H121.B26.125
H121.B26.150
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

43.40 €

1 3 Days 16080.01 to 140.0012534

69.38 €

1 3 Days 192140.01 to 220.0015044

92.78 €

1 3 Days 240140.01 to 220.0020050

40.62 €

1 3 Days 12780.01 to 140.0010030

47.24 €

1 3 Days 16080.01 to 140.0012532

75.34 €

1 3 Days 192140.01 to 220.0015035

Tech Support