Stainless steel heavy duty Castors (HS100)

Stainless steel heavy duty Castors (HS100)

Click on this image to zoom in.

Click on this image to zoom in.

  • HS100.B14
  • HS100.B28
  • Promotional pricing
Stainless steel heavy duty castors, swivel type, with stainless steel fork and double row ball and cage assembly in fork head, fixing with screw-on plate. Various wheel versions (B14, B28, A90 and B27) with stainless steel roller bearing or plain bearing. Treads made of plastic or polyurethane.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HS100.B28.125

Part Number
HS100.B28.125
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

56.64 €

30.02 €

1 Same day

Stock

157220.01 to 320.001008412540

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel

This page is Stainless steel heavy duty Castors (HS100), part number HS100.B28.125.
You can find the detail information about specifications and dimensions on part number HS100.B28.125.

Variation of this product

Part Number
HS100.B14.150
HS100.B14.200
HS100.B28.100
HS100.B28.126
HS100.B28.150
HS100.B28.200
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

122.12 €

1 3 Days 195485.01 to 750.0013211015045

138.08 €

1 3 Days 242485.01 to 750.0013211020050

51.80 €

1 2 Days 128220.01 to 320.001008410040

107.46 €

10 2 Days 164485.01 to 750.0013211012545

124.44 €

4 2 Days 195485.01 to 750.0013211015045

147.62 €

4 2 Days 242485.01 to 750.0013211020050

Tech Support