Transport Castors (L520)

Transport Castors (L520)
Transport castor, version as swivel castor with total brake, with galvanised-chromated fork made of sheet steel and double-row ball and cage assembly in the fork head, fastening with screw-on plate. Fitted wheel B61 with roller bearing and tread of blue elastic rubber.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

L520.B61.101

Part Number
L520.B61.101
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

23.42 €

1 2 Days

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel Mounting Height H(mm) 128 Load Range(daN) 80.01 to 140.00
Plate Length L(mm) 104 Plate Width W(mm) 80 Wheel Dia. D(mm) 100
Wheel Width B(mm) 26

This page is Transport Castors (L520), part number L520.B61.101.
You can find the detail information about specifications and dimensions on part number L520.B61.101.

Tech Support