Transport Castors (LS420) (LS420.B44.126)

Transport Castors (LS420) LS420.B44.126

Click on this image to zoom in.

Click on this image to zoom in.

  • LS420.A85
  • LS420.B10
  • LS420.B44
  • LS420.B60
  • LS420.B61
  • LS420.B80
  • LS420.B83

Product Details:

Manufacturer part number: LS420.B44.126

Brand: BS ROLLEN

Price: 22.52

Delivery time: 3 Days


Technical Data:

Load Range: 80.01 to 140.00 daN

Wheel Width B: 32 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LS420.B44.126

Part Number
LS420.B44.126
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load Range
(daN)
Wheel Width B
(mm)

22.52 €

1 3 Days 80.01 to 140.0032

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel Mounting Height H(mm) 155 Plate Length L(mm) 115
Plate Width W(mm) 85 Wheel Dia. D(mm) 125

This page is Transport Castors (LS420), part number LS420.B44.126.
You can find the detail information about specifications and dimensions on part number LS420.B44.126.

Variation of this product

Part Number
LS420.A85.127
LS420.B10.125
LS420.B60.125
LS420.B61.125
LS420.B80.125
LS420.B83.125
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Load Range
(daN)
Wheel Width B
(mm)

22.30 €

1 3 Days 80.01 to 140.0032

27.80 €

1 3 Days 140.01 to 220.0035

30.24 €

1 3 Days 140.01 to 220.0045

29.34 €

4 2 Days 80.01 to 140.0045

60.38 €

4 2 Days 140.01 to 220.0040

54.78 €

1 3 Days 140.01 to 220.0040

Tech Support