Transport Castors (LSS420) (LSS420.B10.125)

Transport Castors (LSS420) LSS420.B10.125

Click on this image to zoom in.

Click on this image to zoom in.

  • LSS420.B10
  • LSS420.B60
  • LSS420.B61
  • LSS420.B80
  • LSS420.B83

Product Details:

Manufacturer part number: LSS420.B10.125

Brand: BS ROLLEN

Price: 37.86

Delivery time: 3 Days


Technical Data:

Load Range: 220.01 to 320.00 daN

Wheel Width B: 45 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LSS420.B10.125

Part Number
LSS420.B10.125
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load Range
(daN)
Wheel Width B
(mm)

37.86 €

1 3 Days 220.01 to 320.0045

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel Mounting Height H(mm) 166 Plate Length L(mm) 138
Plate Width W(mm) 109 Wheel Dia. D(mm) 125

This page is Transport Castors (LSS420), part number LSS420.B10.125.
You can find the detail information about specifications and dimensions on part number LSS420.B10.125.

Variation of this product

Part Number
LSS420.B60.125
LSS420.B61.125
LSS420.B80.125
LSS420.B83.125
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Load Range
(daN)
Wheel Width B
(mm)

50.12 €

1 3 Days 220.01 to 320.0050

44.70 €

1 3 Days 220.01 to 320.0050

62.24 €

1 3 Days 140.01 to 220.0050

61.48 €

1 3 Days 140.01 to 220.0050

Tech Support