Transport Castors (LB510) (LB510.B10.100)

Transport Castors (LB510) LB510.B10.100

Click on this image to zoom in.

Click on this image to zoom in.

  • LB510.B10
  • LB510.B31
  • LB510.B80
  • LB510.B83
  • LB510.B90
  • LB510.C10

Product Details:

Manufacturer part number: LB510.B10.100

Brand: BS ROLLEN

Price: 16.66

Delivery time: 2 Days


Technical Data:

Mounting Height H: 132 mm

Load Range: 140.01 to 220.00 daN

Wheel Dia. D: 100 mm

Wheel Width B: 30 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LB510.B10.100

Part Number
LB510.B10.100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

16.66 €

4 2 Days 132140.01 to 220.0010030

Loading...

  1. 1

Basic information

Caster Type Plate Type Fixed Plate Length L(mm) 105 Plate Width W(mm) 85

This page is Transport Castors (LB510), part number LB510.B10.100.
You can find the detail information about specifications and dimensions on part number LB510.B10.100.

Variation of this product

Part Number
LB510.B10.101
LB510.B10.125
LB510.B10.126
LB510.B31.100
LB510.B31.125
LB510.B80.125
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

21.16 €

4 2 Days 132320.01 to 485.0010035

17.78 €

10 2 Days 157220.01 to 320.0012534

26.24 €

4 2 Days 157220.01 to 320.0012540

18.82 €

1 3 Days 13280.01 to 140.0010030

23.92 €

1 3 Days 157140.01 to 220.0012532

48.96 €

4 2 Days 157140.01 to 220.0012540

Tech Support