Heavy duty Castors (RR120)

Heavy duty Castors (RR120)

Click on this image to zoom in.

Click on this image to zoom in.

  • RR120.B15
  • RR120.B16
  • RR120.B80
  • RR120.B81
  • RR120.B90
  • RR120.B91
  • RR120.C10
  • RR120.C11
  • RR120.C81
  • Promotional pricing
Heavy duty castor, design as swivel castor with wheel/total brake, housing designed as galvanised welded steel construction with ball bearing in fork head, mounting with screw-on plate. Installed wheel B15, B16, B80, B81, B83, B90, B91, C10, C11 or C81 with ball bearing and tread made of plastic, cast polyamide, elastic rubber, Besothane cast polyurethane, Prothane® cast polyurethane, cast polyurethane or cast iron.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RR120.B15.125
RR120.B15.200
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

160.26 €

84.94 €

1 Same day

Stock

170485.01 to 750.0013811012550

203.26 €

83.34 €

1 Same day

Stock

245750.01 or More13811020050

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel

Tech Support