Heavy duty dual Castors (S110)

Heavy duty dual Castors (S110)

Click on this image to zoom in.

Click on this image to zoom in.

  • S110.B15
  • S110.B16
  • S110.B81
  • S110.C10
  • S110.C11
Heavy duty castor, design as fixed castor, housing designed as welded steel construction with ball bearing in fork head, mounting with screw-on plate. Installed wheel B15, B16, B81, C10 or C11 with ball bearing and tread made of plastic, cast polyamide, elastic rubber, Prothane® cast polyurethane or cast polyurethane.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
S110.B15.100
S110.B15.126
S110.B15.151
S110.B15.201
S110.B15.251
S110.B16.150
S110.B16.151
S110.B16.200
S110.B16.201
S110.B16.250
S110.B16.251
S110.B16.300
S110.B16.301
S110.B16.400
S110.B16.401
S110.B81.100
S110.B81.125
S110.B81.150
S110.B81.200
S110.B81.250
S110.B81.300
S110.B81.400
S110.C10.100
S110.C10.125
S110.C10.150
S110.C10.200
S110.C10.250
S110.C10.252
S110.C10.300
S110.C10.301
S110.C10.401
S110.C11.100
S110.C11.125
S110.C11.150
S110.C11.200
S110.C11.250
S110.C11.251
S110.C11.300
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

146.04 €

1 3 Days 145750.01 or More1381101002x37

170.28 €

1 3 Days 170750.01 or More1381101252x50

213.44 €

1 3 Days 212750.01 or More1751401502x48

259.74 €

1 3 Days 264750.01 or More1751402002x50

293.00 €

1 3 Days 314750.01 or More1751402502x60

472.42 €

1 3 Days 212750.01 or More1751401502x55

759.76 €

1 3 Days 212750.01 or More2001601502x80

707.76 €

1 3 Days 264750.01 or More1751402002x55

1,108.42 €

1 3 Days 264750.01 or More2001602002x80

1,525.94 €

1 3 Days 314750.01 or More2001602502x80

2,168.98 €

1 3 Days 330750.01 or More2552002502x100

1,648.80 €

1 3 Days 375750.01 or More2001603002x80

2,613.56 €

1 3 Days 395750.01 or More2552003002x100

2,976.24 €

1 3 Days 475750.01 or More2001604002x80

3,933.62 €

1 3 Days 495750.01 or More2552004002x100

187.44 €

1 3 Days 145320.01 to 485.001381101002x50

207.28 €

1 3 Days 170485.01 to 750.001381101252x50

472.34 €

1 3 Days 212750.01 or More2001601502x75

488.86 €

1 3 Days 264750.01 or More2001602002x75

512.02 €

1 3 Days 314750.01 or More2001602502x75

649.76 €

1 3 Days 375750.01 or More2001603002x75

1,261.48 €

1 3 Days 495750.01 or More2552004002x100

159.86 €

1 3 Days 145485.01 to 750.001381101002x38

204.24 €

1 3 Days 170750.01 or More1381101252x50

183.22 €

1 3 Days 212750.01 or More1751401502x50

206.86 €

1 3 Days 264750.01 or More1751402002x50

308.16 €

1 3 Days 314750.01 or More1751402502x50

637.16 €

1 3 Days 314750.01 or More2001602502x75

319.52 €

1 3 Days 365750.01 or More1751403002x50

816.66 €

1 3 Days 395750.01 or More2552003002x100

1,941.76 €

1 3 Days 495750.01 or More2552004002x100

406.12 €

1 3 Days 145485.01 to 750.001381101002x40

432.56 €

1 3 Days 170750.01 or More1381101252x50

523.50 €

1 3 Days 212750.01 or More1751401502x50

629.08 €

1 3 Days 264750.01 or More1751402002x50

956.68 €

1 3 Days 314750.01 or More1751402502x50

1,565.08 €

1 3 Days 314750.01 or More2001602502x80

1,013.18 €

1 3 Days 375750.01 or More2001603002x80

Loading...

  1. 1

Basic information

Caster Type Plate Type Fixed

Tech Support