Spring mounted heavy duty Castors (T110) (T110.B81.125)

Spring mounted heavy duty Castors (T110) T110.B81.125

Click on this image to zoom in.

Click on this image to zoom in.

  • T110.B80
  • T110.B81
  • T110.B90
  • T110.B91
  • T110.C10
  • T110.C11

Product Details:

Manufacturer part number: T110.B81.125

Brand: BS ROLLEN

Price: 212.30

Delivery time: 3 Days


Technical Data:

Mounting Height H: 178 mm

Load Range: 220.01 to 320.00 daN

Wheel Dia. D: 125 mm

Wheel Width B: 50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T110.B81.125

Part Number
T110.B81.125
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

212.30 €

1 3 Days 178220.01 to 320.0012550

Loading...

  1. 1

Basic information

Caster Type Plate Type Fixed Plate Length L(mm) 138 Plate Width W(mm) 110

This page is Spring mounted heavy duty Castors (T110), part number T110.B81.125.
You can find the detail information about specifications and dimensions on part number T110.B81.125.

Variation of this product

Part Number
T110.B80.125
T110.B80.150
T110.B80.200
T110.B81.150
T110.B81.200
T110.B90.125
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

179.36 €

1 3 Days 178140.01 to 220.0012550

225.70 €

1 3 Days 203220.01 to 320.0015050

258.52 €

1 3 Days 257320.01 to 485.0020050

233.10 €

1 3 Days 203320.01 to 485.0015050

260.66 €

1 3 Days 257320.01 to 485.0020050

205.50 €

1 3 Days 178320.01 to 485.0012550

Tech Support