Spring mounted heavy duty Castors (T120)

Spring mounted heavy duty Castors (T120)

Click on this image to zoom in.

Click on this image to zoom in.

  • T120.B80
  • T120.B81
  • T120.B90
  • T120.B91
  • T120.C10
  • T120.C11
Heavy duty castor, design as sprung swivel castor with brake, housing designed as galvanised welded steel construction with strong elastomer spring, mounting with screw-on plate. Fitted wheel B80, B81, B90, B91, C10 or C11 with ball bearing and tread made of elastic rubber, Prothane® cast polyurethane or cast polyurethane.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
T120.B80.125
T120.B80.150
T120.B80.200
T120.B81.125
T120.B81.150
T120.B81.200
T120.B90.125
T120.B90.150
T120.B90.200
T120.B91.125
T120.B91.160
T120.B91.200
T120.C10.125
T120.C10.150
T120.C10.200
T120.C11.125
T120.C11.150
T120.C11.200
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

241.00 €

1 3 Days 178140.01 to 220.0012550

305.46 €

1 3 Days 203220.01 to 320.0015050

332.84 €

1 3 Days 257320.01 to 485.0020050

295.66 €

1 3 Days 178220.01 to 320.0012550

312.80 €

1 3 Days 203320.01 to 485.0015050

334.98 €

1 3 Days 257320.01 to 485.0020050

288.86 €

1 3 Days 178320.01 to 485.0012550

310.18 €

1 3 Days 203485.01 to 750.0015050

334.56 €

1 3 Days 257485.01 to 750.0020050

337.08 €

1 3 Days 178220.01 to 320.0012540

326.48 €

1 3 Days 203485.01 to 750.0016050

414.22 €

1 3 Days 257485.01 to 750.0020050

301.78 €

1 3 Days 178485.01 to 750.0012550

317.82 €

1 3 Days 203485.01 to 750.0015050

344.72 €

1 3 Days 257485.01 to 750.0020050

408.34 €

1 3 Days 178320.01 to 485.0012550

462.44 €

1 3 Days 203485.01 to 750.0015050

518.08 €

1 3 Days 257485.01 to 750.0020050

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel Plate Length L(mm) 138 Plate Width W(mm) 110

Tech Support