Manufacturer part number: E39.026
Brand: BS ROLLEN
Price: 25.78 €
Delivery time: 3 Days
Body Material: Steel
Ball Material: Resin
Ball Dia. SD: 25 Ø
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E39.026
Part Number
|
---|
E39.026 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Body Material | Ball Material | Ball Dia. SD (Ø) | |
---|---|---|---|---|---|---|---|---|
25.78 € | 1 | 3 Days | Steel | Resin | 25 |
Loading...
Type | Standard |
---|
This page is Ball transfer units (E39), part number E39.026.
You can find the detail information about specifications and dimensions on part number E39.026.
Configure
Part Number |
---|
E39.019 |
E39.021 |
E39.025 |
E39.027 |
E39.040 |
E39.041 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Body Material | Ball Material | Ball Dia. SD (Ø) |
---|---|---|---|---|---|---|---|---|
9.32 € | 1 | 3 Days | Steel | Steel | 19 | |||
30.78 € | 1 | 3 Days | Stainless Steel | Stainless Steel | 19 | |||
14.52 € | 1 | 3 Days | Steel | Steel | 25 | |||
41.02 € | 1 | 3 Days | Stainless Steel | Stainless Steel | 25 | |||
39.62 € | 1 | 3 Days | Steel | Steel | 40 | |||
77.48 € | 1 | 3 Days | Stainless Steel | Stainless Steel | 40 |