Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Symbol | Connection | Control | Return | Pressure | Times (ms) | Weight | Part no. | |
bar | En. | De-en. | kg | |||||
SINGLE ELECTRIC IMPULSE | ||||||||
G1/8 | electric amplified | pneumomechanical | 1.8÷10 | 18 | 20 | 0.27 | AC-7500 | |
G1/4 | 2.3÷10 | 22 | 22 | 0.28 | AC-8500 | |||
G1/2 | 2÷10 | 23 | 30 | 1.1 | AC-9500 | |||
DOUBLE ELECTRIC IMPULSE | ||||||||
G1/8 | electric amplified | electric amplified | 1÷10 | 14 | 14 | 0.33 | AC-7520 | |
G1/4 | 0.8÷10 | 14 | 14 | 0.31 | AC-8520 | |||
G1/2 | 0.8÷10 | 16 | 16 | 1.1 | AC-9520 |
A Manual override | |
1 | = Supply port |
2 - 4 | = Use |
3 - 5 | = Exhaust |
14 | = Control |
12 | = Return |
A | B | C | D | E | F | G | H | I | J | K | L | |
G1/8 | 101 | 25 | 47 | 50 | 36 | G1/8 | 18 | 26 | 36 | 40 | 4.5 | 164 |
G1/4 | 116 | 27 | 54 | 50 | 44 | G1/4 | 22 | 40 | 60 | 50 | 5.5 | 180 |
G1/2 | 165 | 40 | 83 | 48 | 80 | G1/2 | 40 | 50 | 108 | 63 | 6.5 | 241 |
A Manual override | |
1 | = Supply port |
2 - 4 | = Use |
3 - 5 | = Exhaust |
14 | = Control |
12 | = Return |
A | B | C | D | E | F | G | H | I | J | K | L | |
G1/8 | 107 | 25 | 53.5 | 50 | 36 | G1/8 | 18 | 26 | 36 | 40 | 4.5 | 227 |
G1/4 | 124 | 27 | 62 | 50 | 44 | G1/4 | 22 | 40 | 60 | 50 | 5.5 | 252 |
G1/2 | 164 | 40 | 80.5 | 48 | 80 | G1/2 | 40 | 50 | 108 | 63 | 6.5 | 317 |
Part Number
|
---|
AC-7500 |
AC-7520 |
AC-8500 |
AC-8520 |
AC-9500 |
AC-9520 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Number of Solenoids | Switching Type | Status at Power Off | Nominal Pipe Thread Size | |
---|---|---|---|---|---|---|---|---|---|
66.75 € | 1 | Available | 3 Days | 10 | Single | 2-Position Normally Open | Self-Reset (Spring Return) | 1/8 | |
91.44 € | 1 | Available | 3 Days | 10 | Double | Others | Self-Retaining | 1/8 | |
77.62 € | 2 | Available | 3 Days | 10 | Single | 2-Position Normally Open | Self-Reset (Spring Return) | 1/4 | |
106.50 € | 1 | Available | 3 Days | 10 | Double | Others | Self-Retaining | 1/4 | |
160.70 € | 1 | Available |
Same day
Stock | 10 | Single | 2-Position Normally Open | Self-Reset (Spring Return) | 1/2 | |
191.45 € | 1 | Available | 3 Days | 10 | Double | Others | Self-Retaining | 1/2 |
Loading...
Type | Solenoid Valves | Application | Single Use & Manifolds | Number of Ports | 5-Port Valve |
---|---|---|---|---|---|
Installation method | Direct & Manifold Base | Features | Lubrication Free | Pipe Port Type | G |
Compatible Cylinder Diameter(Ø) | 250 or Less | Driving Type | Linear Motion Poppet & Linear Motion Spool | Seal Type | Standard |
Pressure Rating(MPa) | 0.05 to 1.0 | Pilot Air Supply | Internal | Manual Switch | Lock |
Configure
Stock
Basic Attributes
Number of Solenoids
Switching Type
Status at Power Off
Nominal Pipe Thread Size
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes