Locating Pins (SZK 63 BR3 T12 40HUB)

Locating Pins SZK 63 BR3 T12 40HUB

Click on this image to zoom in.

Click on this image to zoom in.

  • SZK 30.7 T12 40HUB
  • SZK 40 BR3 T12 40HUB
  • SZK 63 BR3 T12 40HUB
  • Volume Discount

Product Details:

Manufacturer part number: SZK 63 BR3 T12 40HUB

Brand: TUENKERS

Price: 422.00

Delivery time: 5 Days


Technical Data:

Stat side forc max: 200 N

Piston Φ: 63 mm

Weight: 2.4 Kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SZK 63 BR3 T12 40HUB

 

Part Number
SZK 63 BR3 T12 40HUB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSStat side forc max
(N)
Piston Φ
(mm)
Weight
(Kg)

422.00 €

1 Available 5 Days 10200632.4

Loading...

  1. 1

Basic information

Stroke(mm) 40

This page is Locating Pins, part number SZK 63 BR3 T12 40HUB.
You can find the detail information about specifications and dimensions on part number SZK 63 BR3 T12 40HUB.

Variation of this product

Part Number
SZK 30.7 T12 40HUB
SZK 40 BR3 T12 40HUB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSStat side forc max
(N)
Piston Φ
(mm)
Weight
(Kg)

443.00 €

1 Available 5 Days 1080301.2

386.00 €

1 Available 5 Days 10150401.8

Tech Support