Safety bellow couplings / hub clamping / bellows: stainless steel / body: aluminium, stainless steel / KBK, BKK / KBK

Safety bellow couplings / hub clamping / bellows: stainless steel / body: aluminium, stainless steel / KBK, BKK / KBK

Click on this image to zoom in.

Click on this image to zoom in.

· Backlash-Free Torque Limiter / Safety Coupling
· With clamp hubs for a fast an easy assembly
· Torque Range: 0,2 - 500Nm
· Outer Diameter: 29 - 129mm
· Bore Diameters: 3 - 70mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KBK/BKK-2-46-[3-14/1]-[3-8/1]-[0.2-2/0.1]-[C,​D]-[1,​2]
KBK/BKK-2-46-[3-14/1]-N[3-8/1]-[0.2-2/0.1]-[C,​D]-[1,​2]
KBK/BKK-2-46-N[3-14/1]-[3-8/1]-[0.2-2/0.1]-[C,​D]-[1,​2]
KBK/BKK-2-46-N[3-14/1]-N[3-8/1]-[0.2-2/0.1]-[C,​D]-[1,​2]
KBK/BKK-2-52-[3-14/1]-[3-8/1]-[0.2-2/0.1]-[C,​D]-[1,​2]
KBK/BKK-2-52-[3-14/1]-N[3-8/1]-[0.2-2/0.1]-[C,​D]-[1,​2]
KBK/BKK-2-52-N[3-14/1]-[3-8/1]-[0.2-2/0.1]-[C,​D]-[1,​2]
KBK/BKK-2-52-N[3-14/1]-N[3-8/1]-[0.2-2/0.1]-[C,​D]-[1,​2]
KBK/BKK-2-56-[3-14/1]-[3-8/1]-[0.2-2/0.1]-[C,​D]-[1,​2]
KBK/BKK-2-56-[3-14/1]-N[3-8/1]-[0.2-2/0.1]-[C,​D]-[1,​2]
KBK/BKK-2-56-N[3-14/1]-[3-8/1]-[0.2-2/0.1]-[C,​D]-[1,​2]
KBK/BKK-2-56-N[3-14/1]-N[3-8/1]-[0.2-2/0.1]-[C,​D]-[1,​2]
KBK/BKK-4.5-57-[6-16/1]-[6-13/1]-[1-6/1]-[C,​D]-[1,​2]
KBK/BKK-4.5-57-[6-16/1]-N[6-13/1]-[1-6/1]-[C,​D]-[1,​2]
KBK/BKK-4.5-57-N[6-16/1]-[6-13/1]-[1-6/1]-[C,​D]-[1,​2]
KBK/BKK-4.5-57-N[6-16/1]-N[6-13/1]-[1-6/1]-[C,​D]-[1,​2]
KBK/BKK-4.5-65-[6-16/1]-[6-13/1]-[1-6/1]-[C,​D]-[1,​2]
KBK/BKK-4.5-65-[6-16/1]-N[6-13/1]-[1-6/1]-[C,​D]-[1,​2]
KBK/BKK-4.5-65-N[6-16/1]-[6-13/1]-[1-6/1]-[C,​D]-[1,​2]
KBK/BKK-4.5-65-N[6-16/1]-N[6-13/1]-[1-6/1]-[C,​D]-[1,​2]
KBK/BKK-7-65-[6-25/1]-[6-16/1]-[1-7/1]-[C,​D]-[1,​2]
KBK/BKK-7-65-[6-25/1]-N[6-16/1]-[1-7/1]-[C,​D]-[1,​2]
KBK/BKK-7-65-N[6-25/1]-[6-16/1]-[1-7/1]-[C,​D]-[1,​2]
KBK/BKK-7-65-N[6-25/1]-N[6-16/1]-[1-7/1]-[C,​D]-[1,​2]
KBK/BKK-7-75-[6-25/1]-[6-16/1]-[1-7/1]-[C,​D]-[1,​2]
KBK/BKK-7-75-[6-25/1]-N[6-16/1]-[1-7/1]-[C,​D]-[1,​2]
KBK/BKK-7-75-N[6-25/1]-[6-16/1]-[1-7/1]-[C,​D]-[1,​2]
KBK/BKK-7-75-N[6-25/1]-N[6-16/1]-[1-7/1]-[C,​D]-[1,​2]
KBK/BKK-10-65-[6-25/1]-[6-16/1]-[3-10/1]-[C,​D]-[1,​2]
KBK/BKK-10-65-[6-25/1]-N[6-16/1]-[3-10/1]-[C,​D]-[1,​2]
KBK/BKK-10-65-N[6-25/1]-[6-16/1]-[3-10/1]-[C,​D]-[1,​2]
KBK/BKK-10-65-N[6-25/1]-N[6-16/1]-[3-10/1]-[C,​D]-[1,​2]
KBK/BKK-10-75-[6-25/1]-[6-16/1]-[3-10/1]-[C,​D]-[1,​2]
KBK/BKK-10-75-[6-25/1]-N[6-16/1]-[3-10/1]-[C,​D]-[1,​2]
KBK/BKK-10-75-N[6-25/1]-[6-16/1]-[3-10/1]-[C,​D]-[1,​2]
KBK/BKK-10-75-N[6-25/1]-N[6-16/1]-[3-10/1]-[C,​D]-[1,​2]
KBK/BKK-30-85-[10-32/1]-[10-20/1]-[5-30/1]-[C,​D]-[1,​2]
KBK/BKK-30-85-[10-32/1]-N[10-20/1]-[5-30/1]-[C,​D]-[1,​2]
KBK/BKK-30-85-N[10-32/1]-[10-20/1]-[5-30/1]-[C,​D]-[1,​2]
KBK/BKK-30-85-N[10-32/1]-N[10-20/1]-[5-30/1]-[C,​D]-[1,​2]
KBK/BKK-30-94-[10-32/1]-[10-20/1]-[5-30/1]-[C,​D]-[1,​2]
KBK/BKK-30-94-[10-32/1]-N[10-20/1]-[5-30/1]-[C,​D]-[1,​2]
KBK/BKK-30-94-N[10-32/1]-[10-20/1]-[5-30/1]-[C,​D]-[1,​2]
KBK/BKK-30-94-N[10-32/1]-N[10-20/1]-[5-30/1]-[C,​D]-[1,​2]
KBK/BKK-60-105-[12-32/1]-[12-28/1]-[12-60/1]-[C,​D]-[1,​2]
KBK/BKK-60-105-[12-32/1]-N[12-28/1]-[12-60/1]-[C,​D]-[1,​2]
KBK/BKK-60-105-N[12-32/1]-[12-28/1]-[12-60/1]-[C,​D]-[1,​2]
KBK/BKK-60-105-N[12-32/1]-N[12-28/1]-[12-60/1]-[C,​D]-[1,​2]
KBK/BKK-60-115-[12-32/1]-[12-28/1]-[12-60/1]-[C,​D]-[1,​2]
KBK/BKK-60-115-[12-32/1]-N[12-28/1]-[12-60/1]-[C,​D]-[1,​2]
KBK/BKK-60-115-N[12-32/1]-[12-28/1]-[12-60/1]-[C,​D]-[1,​2]
KBK/BKK-60-115-N[12-32/1]-N[12-28/1]-[12-60/1]-[C,​D]-[1,​2]
KBK/BKK-80-113-[14-42/1]-[14-35/1]-[15-80/1]-[C,​D]-[1,​2]
KBK/BKK-80-113-[14-42/1]-N[14-35/1]-[15-80/1]-[C,​D]-[1,​2]
KBK/BKK-80-113-N[14-42/1]-[14-35/1]-[15-80/1]-[C,​D]-[1,​2]
KBK/BKK-80-113-N[14-42/1]-N[14-35/1]-[15-80/1]-[C,​D]-[1,​2]
KBK/BKK-80-125-[14-42/1]-[14-35/1]-[15-80/1]-[C,​D]-[1,​2]
KBK/BKK-80-125-[14-42/1]-N[14-35/1]-[15-80/1]-[C,​D]-[1,​2]
KBK/BKK-80-125-N[14-42/1]-[14-35/1]-[15-80/1]-[C,​D]-[1,​2]
KBK/BKK-80-125-N[14-42/1]-N[14-35/1]-[15-80/1]-[C,​D]-[1,​2]
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSShaft Bore Dia. (machined) D1
(mm)
Shaft Bore Dia. (machined) D2
(mm)
Outer Dia. A
(mm)
Length L
(mm)
Allowable Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Allowable Angular Misalignment
(deg)
Allowable Axial Clearance (±)
(mm)
Applicable Range (Bore 1) Applicable Range (Bore 2) Disengagement Torque
(Nm)
Maximum D1 Bore Size with Keyway Maximum D2 Bore Size with Keyway Keyway D1 Keyway D2 Engagement Type Torque Range

-

1 22 Days 103 ~ 143 ~ 829462132000.151.50.33-143-81: 0.2-1.5 / 2: 0.5-21414NoNoMulti Position Engagement / Single Position1 ~ 2

-

1 22 Days 103 ~ 143 ~ 829462132000.151.50.33-143-81: 0.2-1.5 / 2: 0.5-21414NoYesMulti Position Engagement / Single Position1 ~ 2

-

1 22 Days 103 ~ 143 ~ 829462132000.151.50.33-143-81: 0.2-1.5 / 2: 0.5-21414YesNoMulti Position Engagement / Single Position1 ~ 2

-

1 22 Days 103 ~ 143 ~ 829462132000.151.50.33-143-81: 0.2-1.5 / 2: 0.5-21414YesYesMulti Position Engagement / Single Position1 ~ 2

-

1 22 Days 103 ~ 143 ~ 829522132000.21.50.43-143-81: 0.2-1.5 / 2: 0.5-21414NoNoMulti Position Engagement / Single Position1 ~ 2

-

1 22 Days 103 ~ 143 ~ 829522132000.21.50.43-143-81: 0.2-1.5 / 2: 0.5-21414NoYesMulti Position Engagement / Single Position1 ~ 2

-

1 22 Days 103 ~ 143 ~ 829522132000.21.50.43-143-81: 0.2-1.5 / 2: 0.5-21414YesNoMulti Position Engagement / Single Position1 ~ 2

-

1 22 Days 103 ~ 143 ~ 829522132000.21.50.43-143-81: 0.2-1.5 / 2: 0.5-21414YesYesMulti Position Engagement / Single Position1 ~ 2

-

1 22 Days 103 ~ 143 ~ 829562132000.2520.53-143-81: 0.2-1.5 / 2: 0.5-21414NoNoMulti Position Engagement / Single Position1 ~ 2

-

1 22 Days 103 ~ 143 ~ 829562132000.2520.53-143-81: 0.2-1.5 / 2: 0.5-21414NoYesMulti Position Engagement / Single Position1 ~ 2

-

1 22 Days 103 ~ 143 ~ 829562132000.2520.53-143-81: 0.2-1.5 / 2: 0.5-21414YesNoMulti Position Engagement / Single Position1 ~ 2

-

1 22 Days 103 ~ 143 ~ 829562132000.2520.53-143-81: 0.2-1.5 / 2: 0.5-21414YesYesMulti Position Engagement / Single Position1 ~ 2

-

1 22 Days 106 ~ 166 ~ 1336574.5123000.11.50.36-166-131: 1-3 / 2: 3-61616NoNoMulti Position Engagement / Single Position1 ~ 2

-

1 22 Days 106 ~ 166 ~ 1336574.5123000.11.50.36-166-131: 1-3 / 2: 3-61616NoYesMulti Position Engagement / Single Position1 ~ 2

-

1 22 Days 106 ~ 166 ~ 1336574.5123000.11.50.36-166-131: 1-3 / 2: 3-61616YesNoMulti Position Engagement / Single Position1 ~ 2

-

1 22 Days 106 ~ 166 ~ 1336574.5123000.11.50.36-166-131: 1-3 / 2: 3-61616YesYesMulti Position Engagement / Single Position1 ~ 2

-

1 22 Days 106 ~ 166 ~ 1336654.5123000.220.56-166-131: 1-3 / 2: 3-61616NoNoMulti Position Engagement / Single Position1 ~ 2

-

1 22 Days 106 ~ 166 ~ 1336654.5123000.220.56-166-131: 1-3 / 2: 3-61616NoYesMulti Position Engagement / Single Position1 ~ 2

-

1 22 Days 106 ~ 166 ~ 1336654.5123000.220.56-166-131: 1-3 / 2: 3-61616YesNoMulti Position Engagement / Single Position1 ~ 2

-

1 22 Days 106 ~ 166 ~ 1336654.5123000.220.56-166-131: 1-3 / 2: 3-61616YesYesMulti Position Engagement / Single Position1 ~ 2

-

1 22 Days 106 ~ 256 ~ 1649657116900.151.50.46-256-161: 1-4 / 2: 3-72525NoNoMulti Position Engagement / Single Position1 ~ 2

-

1 22 Days 106 ~ 256 ~ 1649657116900.151.50.46-256-161: 1-4 / 2: 3-72525NoYesMulti Position Engagement / Single Position1 ~ 2

-

1 22 Days 106 ~ 256 ~ 1649657116900.151.50.46-256-161: 1-4 / 2: 3-72525YesNoMulti Position Engagement / Single Position1 ~ 2

-

1 22 Days 106 ~ 256 ~ 1649657116900.151.50.46-256-161: 1-4 / 2: 3-72525YesYesMulti Position Engagement / Single Position1 ~ 2

-

1 22 Days 106 ~ 256 ~ 1649757116900.320.66-256-161: 1-4 / 2: 3-72525NoNoMulti Position Engagement / Single Position1 ~ 2

-

1 22 Days 106 ~ 256 ~ 1649757116900.320.66-256-161: 1-4 / 2: 3-72525NoYesMulti Position Engagement / Single Position1 ~ 2

-

1 22 Days 106 ~ 256 ~ 1649757116900.320.66-256-161: 1-4 / 2: 3-72525YesNoMulti Position Engagement / Single Position1 ~ 2

-

1 22 Days 106 ~ 256 ~ 1649757116900.320.66-256-161: 1-4 / 2: 3-72525YesYesMulti Position Engagement / Single Position1 ~ 2

-

1 22 Days 106 ~ 256 ~ 16496510116900.151.50.46-256-161: 3-7 / 2: 5-102525NoNoMulti Position Engagement / Single Position1 ~ 2

-

1 22 Days 106 ~ 256 ~ 16496510116900.151.50.46-256-161: 3-7 / 2: 5-102525NoYesMulti Position Engagement / Single Position1 ~ 2

-

1 22 Days 106 ~ 256 ~ 16496510116900.151.50.46-256-161: 3-7 / 2: 5-102525YesNoMulti Position Engagement / Single Position1 ~ 2

-

1 22 Days 106 ~ 256 ~ 16496510116900.151.50.46-256-161: 3-7 / 2: 5-102525YesYesMulti Position Engagement / Single Position1 ~ 2

-

1 22 Days 106 ~ 256 ~ 16497510116900.320.66-256-161: 3-7 / 2: 5-102525NoNoMulti Position Engagement / Single Position1 ~ 2

-

1 22 Days 106 ~ 256 ~ 16497510116900.320.66-256-161: 3-7 / 2: 5-102525NoYesMulti Position Engagement / Single Position1 ~ 2

-

1 22 Days 106 ~ 256 ~ 16497510116900.320.66-256-161: 3-7 / 2: 5-102525YesNoMulti Position Engagement / Single Position1 ~ 2

-

1 22 Days 106 ~ 256 ~ 16497510116900.320.66-256-161: 3-7 / 2: 5-102525YesYesMulti Position Engagement / Single Position1 ~ 2

-

1 22 Days 1010 ~ 3210 ~ 2064853095400.151.50.610-3010-201: 5-15 / 2: 10-303030NoNoMulti Position Engagement / Single Position1 ~ 2

-

1 22 Days 1010 ~ 3210 ~ 2064853095400.151.50.610-3010-201: 5-15 / 2: 10-303030NoYesMulti Position Engagement / Single Position1 ~ 2

-

1 22 Days 1010 ~ 3210 ~ 2064853095400.151.50.610-3010-201: 5-15 / 2: 10-303030YesNoMulti Position Engagement / Single Position1 ~ 2

-

1 22 Days 1010 ~ 3210 ~ 2064853095400.151.50.610-3010-201: 5-15 / 2: 10-303030YesYesMulti Position Engagement / Single Position1 ~ 2

-

1 22 Days 1010 ~ 3210 ~ 2064943095400.252110-3010-201: 5-15 / 2: 10-303030NoNoMulti Position Engagement / Single Position1 ~ 2

-

1 22 Days 1010 ~ 3210 ~ 2064943095400.252110-3010-201: 5-15 / 2: 10-303030NoYesMulti Position Engagement / Single Position1 ~ 2

-

1 22 Days 1010 ~ 3210 ~ 2064943095400.252110-3010-201: 5-15 / 2: 10-303030YesNoMulti Position Engagement / Single Position1 ~ 2

-

1 22 Days 1010 ~ 3210 ~ 2064943095400.252110-3010-201: 5-15 / 2: 10-303030YesYesMulti Position Engagement / Single Position1 ~ 2

-

1 22 Days 1012 ~ 3212 ~ 28791056081800.151.50.612-3212-281: 12-35 / 2: 20-603232NoNoMulti Position Engagement / Single Position1 ~ 2

-

1 22 Days 1012 ~ 3212 ~ 28791056081800.151.50.612-3212-281: 12-35 / 2: 20-603232NoYesMulti Position Engagement / Single Position1 ~ 2

-

1 22 Days 1012 ~ 3212 ~ 28791056081800.151.50.612-3212-281: 12-35 / 2: 20-603232YesNoMulti Position Engagement / Single Position1 ~ 2

-

1 22 Days 1012 ~ 3212 ~ 28791056081800.151.50.612-3212-281: 12-35 / 2: 20-603232YesYesMulti Position Engagement / Single Position1 ~ 2

-

1 22 Days 1012 ~ 3212 ~ 28791156081800.252112-3212-281: 12-35 / 2: 20-603232NoNoMulti Position Engagement / Single Position1 ~ 2

-

1 22 Days 1012 ~ 3212 ~ 28791156081800.252112-3212-281: 12-35 / 2: 20-603232NoYesMulti Position Engagement / Single Position1 ~ 2

-

1 22 Days 1012 ~ 3212 ~ 28791156081800.252112-3212-281: 12-35 / 2: 20-603232YesNoMulti Position Engagement / Single Position1 ~ 2

-

1 22 Days 1012 ~ 3212 ~ 28791156081800.252112-3212-281: 12-35 / 2: 20-603232YesYesMulti Position Engagement / Single Position1 ~ 2

-

1 22 Days 1014 ~ 4214 ~ 35941138062200.21.50.514-4214-531: 15-40 / 2: 30-804242NoNoMulti Position Engagement / Single Position1 ~ 2

-

1 22 Days 1014 ~ 4214 ~ 35941138062200.21.50.514-4214-531: 15-40 / 2: 30-804242NoYesMulti Position Engagement / Single Position1 ~ 2

-

1 22 Days 1014 ~ 4214 ~ 35941138062200.21.50.514-4214-531: 15-40 / 2: 30-804242YesNoMulti Position Engagement / Single Position1 ~ 2

-

1 22 Days 1014 ~ 4214 ~ 35941138062200.21.50.514-4214-531: 15-40 / 2: 30-804242YesYesMulti Position Engagement / Single Position1 ~ 2

-

1 22 Days 1014 ~ 4214 ~ 35941258062200.2520.814-4214-351: 15-40 / 2: 30-804242NoNoMulti Position Engagement / Single Position1 ~ 2

-

1 22 Days 1014 ~ 4214 ~ 35941258062200.2520.814-4214-351: 15-40 / 2: 30-804242NoYesMulti Position Engagement / Single Position1 ~ 2

-

1 22 Days 1014 ~ 4214 ~ 35941258062200.2520.814-4214-351: 15-40 / 2: 30-804242YesNoMulti Position Engagement / Single Position1 ~ 2

-

1 22 Days 1014 ~ 4214 ~ 35941258062200.2520.814-4214-351: 15-40 / 2: 30-804242YesYesMulti Position Engagement / Single Position1 ~ 2

Loading...

Basic information

Type Bellows Type Application Standard / Servo Motor / Stepping Motor Feature High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia
Bellows Part Material Stainless Steel

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360