Safety claw couplings / hub clamping, feather key DIN 6885 / claw disc: PU, Shore A98 / body: aluminium / KBK, EKK / KBK

Safety claw couplings / hub clamping, feather key DIN 6885 / claw disc: PU, Shore A98 / body: aluminium / KBK, EKK / KBK

Click on this image to zoom in.

Click on this image to zoom in.

· Backlash-Free Torque Limiter / Safety Coupling
· With clamp hubs for fast and easy assembly
· Torque Range: 3 - 500Nm
· Outer Diameter: 49 - 129mm
· Bore Diameters: 4 - 62mm
· Vibration dampening, compensates shaft misalignment, pluggable!
· Different spiders available for modifying the coupling characteristics

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KBK/EKK-14-65-[4-16/1]-[6-16/1]-[3-10/1]-[C,​D]-[1,​2]
KBK/EKK-14-65-[4-16/1]-N[6-16/1]-[3-10/1]-[C,​D]-[1,​2]
KBK/EKK-14-65-N[4-16/1]-[6-16/1]-[3-10/1]-[C,​D]-[1,​2]
KBK/EKK-14-65-N[4-16/1]-N[6-16/1]-[3-10/1]-[C,​D]-[1,​2]
KBK/EKK-19-92-[10-22/1]-[10-20/1]-[5-30/1]-[C,​D]-[1,​2]
KBK/EKK-19-92-[10-22/1]-N[10-20/1]-[5-30/1]-[C,​D]-[1,​2]
KBK/EKK-19-92-N[10-22/1]-[10-20/1]-[5-30/1]-[C,​D]-[1,​2]
KBK/EKK-19-92-N[10-22/1]-N[10-20/1]-[5-30/1]-[C,​D]-[1,​2]
KBK/EKK-19-100-[10-22/1]-[10-20/1]-[5-30/1]-[C,​D]-[1,​2]
KBK/EKK-19-100-[10-22/1]-N[10-20/1]-[5-30/1]-[C,​D]-[1,​2]
KBK/EKK-19-100-N[10-22/1]-[10-20/1]-[5-30/1]-[C,​D]-[1,​2]
KBK/EKK-19-100-N[10-22/1]-N[10-20/1]-[5-30/1]-[C,​D]-[1,​2]
KBK/EKK-24-116.5-[15-32/1]-[12-28/1]-[12-60/1]-[C,​D]-[1,​2]
KBK/EKK-24-116.5-[15-32/1]-N[12-28/1]-[12-60/1]-[C,​D]-[1,​2]
KBK/EKK-24-116.5-N[15-32/1]-[12-28/1]-[12-60/1]-[C,​D]-[1,​2]
KBK/EKK-24-116.5-N[15-32/1]-N[12-28/1]-[12-60/1]-[C,​D]-[1,​2]
KBK/EKK-24-126.5-[15-32/1]-[12-28/1]-[12-60/1]-[C,​D]-[1,​2]
KBK/EKK-24-126.5-[15-32/1]-N[12-28/1]-[12-60/1]-[C,​D]-[1,​2]
KBK/EKK-24-126.5-N[15-32/1]-[12-28/1]-[12-60/1]-[C,​D]-[1,​2]
KBK/EKK-24-126.5-N[15-32/1]-N[12-28/1]-[12-60/1]-[C,​D]-[1,​2]
KBK/EKK-28-128-[19-38/1]-[14-35/1]-[50-150/1]-[C,​D]-[1,​2]
KBK/EKK-28-128-[19-38/1]-N[14-35/1]-[50-150/1]-[C,​D]-[1,​2]
KBK/EKK-28-128-N[19-38/1]-[14-35/1]-[50-150/1]-[C,​D]-[1,​2]
KBK/EKK-28-128-N[19-38/1]-N[14-35/1]-[50-150/1]-[C,​D]-[1,​2]
KBK/EKK-28-142-[19-38/1]-[14-35/1]-[50-150/1]-[C,​D]-[1,​2]
KBK/EKK-28-142-[19-38/1]-N[14-35/1]-[50-150/1]-[C,​D]-[1,​2]
KBK/EKK-28-142-N[19-38/1]-[14-35/1]-[50-150/1]-[C,​D]-[1,​2]
KBK/EKK-28-142-N[19-38/1]-N[14-35/1]-[50-150/1]-[C,​D]-[1,​2]
KBK/EKK-38-146-[20-45/1]-[30-50/1]-[60-300/1]-[C,​D]-[1,​2]
KBK/EKK-38-146-[20-45/1]-N[30-50/1]-[60-300/1]-[C,​D]-[1,​2]
KBK/EKK-38-146-N[20-45/1]-[30-50/1]-[60-300/1]-[C,​D]-[1,​2]
KBK/EKK-38-146-N[20-45/1]-N[30-50/1]-[60-300/1]-[C,​D]-[1,​2]
KBK/EKK-38-160-[20-45/1]-[30-50/1]-[60-300/1]-[C,​D]-[1,​2]
KBK/EKK-38-160-[20-45/1]-N[30-50/1]-[60-300/1]-[C,​D]-[1,​2]
KBK/EKK-38-160-N[20-45/1]-[30-50/1]-[60-300/1]-[C,​D]-[1,​2]
KBK/EKK-38-160-N[20-45/1]-N[30-50/1]-[60-300/1]-[C,​D]-[1,​2]
KBK/EKK-42-195-[28-45/1]-[35-56/1]-[80-500/1]-[C,​D]-[1,​2]
KBK/EKK-42-195-[28-45/1]-N[35-56/1]-[80-500/1]-[C,​D]-[1,​2]
KBK/EKK-42-195-N[28-45/1]-[35-56/1]-[80-500/1]-[C,​D]-[1,​2]
KBK/EKK-42-195-N[28-45/1]-N[35-56/1]-[80-500/1]-[C,​D]-[1,​2]
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSShaft Bore Dia. (machined) D1
(mm)
Shaft Bore Dia. (machined) D2
(mm)
Outer Dia. A
(mm)
Length L
(mm)
Allowable Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Allowable Axial Clearance (±)
(mm)
Applicable Range (Bore 1) Applicable Range (Bore 2) Disengagement Torque
(Nm)
Maximum D1 Bore Size with Keyway Maximum D2 Bore Size with Keyway Keyway D1 Keyway D2 Plug System Torque Range
1 22 Days 104 ~ 166 ~ 16496510116900.0914-166-161: 3-7 / 2: 5-101611NoNoC / D1 ~ 2
1 22 Days 104 ~ 166 ~ 16496510116900.0914-166-161: 3-7 / 2: 5-101611NoYesC / D1 ~ 2
1 22 Days 104 ~ 166 ~ 16496510116900.0914-166-161: 3-7 / 2: 5-101611YesNoC / D1 ~ 2
1 22 Days 104 ~ 166 ~ 16496510116900.0914-166-161: 3-7 / 2: 5-101611YesYesC / D1 ~ 2
1 22 Days 1010 ~ 2210 ~ 2064923089500.061.210-2210-201: 5-15 / 2: 10-302014NoNoC / D1 ~ 2
1 22 Days 1010 ~ 2210 ~ 2064923089500.061.210-2210-201: 5-15 / 2: 10-302014NoYesC / D1 ~ 2
1 22 Days 1010 ~ 2210 ~ 2064923089500.061.210-2210-201: 5-15 / 2: 10-302014YesNoC / D1 ~ 2
1 22 Days 1010 ~ 2210 ~ 2064923089500.061.210-2210-201: 5-15 / 2: 10-302014YesYesC / D1 ~ 2
1 22 Days 1010 ~ 2210 ~ 20641003089500.061.210-2210-201: 5-15 / 2: 10-302014NoNoC / D1 ~ 2
1 22 Days 1010 ~ 2210 ~ 20641003089500.061.210-2210-201: 5-15 / 2: 10-302014NoYesC / D1 ~ 2
1 22 Days 1010 ~ 2210 ~ 20641003089500.061.210-2210-201: 5-15 / 2: 10-302014YesNoC / D1 ~ 2
1 22 Days 1010 ~ 2210 ~ 20641003089500.061.210-2210-201: 5-15 / 2: 10-302014YesYesC / D1 ~ 2
1 22 Days 1015 ~ 3212 ~ 2879116.56076300.11.415-3212-281: 12-35 / 2: 20-603221NoNoC / D1 ~ 2
1 22 Days 1015 ~ 3212 ~ 2879116.56076300.11.415-3212-281: 12-35 / 2: 20-603221NoYesC / D1 ~ 2
1 22 Days 1015 ~ 3212 ~ 2879116.56076300.11.415-3212-281: 12-35 / 2: 20-603221YesNoC / D1 ~ 2
1 22 Days 1015 ~ 3212 ~ 2879116.56076300.11.415-3212-281: 12-35 / 2: 20-603221YesYesC / D1 ~ 2
1 22 Days 1015 ~ 3212 ~ 2879126.56076300.11.415-3212-281: 12-35 / 2: 20-603221NoNoC / D1 ~ 2
1 22 Days 1015 ~ 3212 ~ 2879126.56076300.11.415-3212-281: 12-35 / 2: 20-603221NoYesC / D1 ~ 2
1 22 Days 1015 ~ 3212 ~ 2879126.56076300.11.415-3212-281: 12-35 / 2: 20-603221YesNoC / D1 ~ 2
1 22 Days 1015 ~ 3212 ~ 2879126.56076300.11.415-3212-281: 12-35 / 2: 20-603221YesYesC / D1 ~ 2
1 22 Days 1019 ~ 3814 ~ 359412815060300.111.519-3814-351: 50-130 / 2: 65-1503827NoNoC / D1 ~ 2
1 22 Days 1019 ~ 3814 ~ 359412815060300.111.519-3814-351: 50-130 / 2: 65-1503827NoYesC / D1 ~ 2
1 22 Days 1019 ~ 3814 ~ 359412815060300.111.519-3814-351: 50-130 / 2: 65-1503827YesNoC / D1 ~ 2
1 22 Days 1019 ~ 3814 ~ 359412815060300.111.519-3814-351: 50-130 / 2: 65-1503827YesYesC / D1 ~ 2
1 22 Days 1019 ~ 3814 ~ 359414215060300.111.519-3814-351: 50-130 / 2: 65-1503827NoNoC / D1 ~ 2
1 22 Days 1019 ~ 3814 ~ 359414215060300.111.519-3814-351: 50-130 / 2: 65-1503827NoYesC / D1 ~ 2
1 22 Days 1019 ~ 3814 ~ 359414215060300.111.519-3814-351: 50-130 / 2: 65-1503827YesNoC / D1 ~ 2
1 22 Days 1019 ~ 3814 ~ 359414215060300.111.519-3814-351: 50-130 / 2: 65-1503827YesYesC / D1 ~ 2
1 22 Days 1020 ~ 4530 ~ 5011914630049800.121.820-4530-501: 60-200 / 2: 150-3004541NoNoC / D1 ~ 2
1 22 Days 1020 ~ 4530 ~ 5011914630049800.121.820-4530-501: 60-200 / 2: 150-3004541NoYesC / D1 ~ 2
1 22 Days 1020 ~ 4530 ~ 5011914630049800.121.820-4530-501: 60-200 / 2: 150-3004541YesNoC / D1 ~ 2
1 22 Days 1020 ~ 4530 ~ 5011914630049800.121.820-4530-501: 60-200 / 2: 150-3004541YesYesC / D1 ~ 2
1 22 Days 1020 ~ 4530 ~ 5011916030049800.121.820-4530-501: 60-200 / 2: 150-3004541NoNoC / D1 ~ 2
1 22 Days 1020 ~ 4530 ~ 5011916030049800.121.820-4530-501: 60-200 / 2: 150-3004541NoYesC / D1 ~ 2
1 22 Days 1020 ~ 4530 ~ 5011916030049800.121.820-4530-501: 60-200 / 2: 150-3004541YesNoC / D1 ~ 2
1 22 Days 1020 ~ 4530 ~ 5011916030049800.121.820-4530-501: 60-200 / 2: 150-3004541YesYesC / D1 ~ 2
1 22 Days 1028 ~ 4535 ~ 5612919550044400.14228-4535-561: 80-250 / 2: 200-5004546NoNoC / D1 ~ 2
1 22 Days 1028 ~ 4535 ~ 5612919550044400.14228-4535-561: 80-250 / 2: 200-5004546NoYesC / D1 ~ 2
1 22 Days 1028 ~ 4535 ~ 5612919550044400.14228-4535-561: 80-250 / 2: 200-5004546YesNoC / D1 ~ 2
1 22 Days 1028 ~ 4535 ~ 5612919550044400.14228-4535-561: 80-250 / 2: 200-5004546YesYesC / D1 ~ 2

Loading...

  1. 1

Basic information

Type Jaw Type Application Standard / Servo Motor / Stepping Motor Feature High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation
Allowable Angular Misalignment(deg) 0.9 Buffer Part Material Polyurethane

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360