Rigid Coupling Clamp Hub Type KBST (KBST-14)

Rigid Coupling Clamp Hub Type KBST KBST-14

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: KBST-14

Brand: KBK

Price: 26.70

Delivery time: 12 Days


Technical Data:

Outer Dia. A: 34 Ø

Overall Length W: 50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KBST-14

Part Number
KBST-14
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOuter Dia. A
(Ø)
Overall Length W
(mm)

26.70 €

1 12 Days 103450

Loading...

  1. 1

Basic information

Application Standard / Servo Motor / Stepping Motor Feature High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash Body Material Steel
Allowable Lateral Misalignment(mm) 0 Allowable Angular Misalignment(deg) 0 Allowable Axial Clearance (±)(mm) 0

This page is Rigid Coupling Clamp Hub Type KBST, part number KBST-14.
You can find the detail information about specifications and dimensions on part number KBST-14.

Variation of this product

Part Number
KBST-10
KBST-12
KBST-15
KBST-16
KBST-20
KBST-25
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSOuter Dia. A
(Ø)
Overall Length W
(mm)

22.80 €

1 12 Days 102945

24.75 €

1 12 Days 102945

28.52 €

1 12 Days 103450

30.46 €

1 12 Days 103450

36.17 €

1 12 Days 104265

39.92 €

1 12 Days 104575

Tech Support