Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Order Code for Standard Coupling | KBST-G | - | 50 | This coupling will automatically be supplied with unique bore 50H7. | ||
Type | Size |
Order Code for Coupling with different Bore Diameters | KBST-G | - | 50 | - | 45 | - | 48 | This coupling will be supplied with the dimensions of type KBST-50 but with a bore combination 45H7 - 48H7. | |
Type | Size | D1 | D2 |
Rigid Shaft Coupling split - Steel blackened | |||||||||
Size | Torque Steel Nm | Dimensions | Screws (ISO4762) | Tightening Torque Screws Nm | Mass g | ||||
Standard Bore D1 / D2 H7 | different Bores min~max | A mm | B mm | L mm | |||||
6 | 30 | 6 | 5-7 | 18 | 21.2 | 30 | M3x8 | 2 | 47 |
8 | 50 | 8 | 5-12 | 24 | 26.8 | 35 | M3x10 | 3 | 102 |
10 | 100 | 10 | 5-15 | 29 | 32.7 | 45 | M4x12 | 4.5 | 185 |
12 | 100 | 12 | 5-15 | 29 | 32.7 | 45 | M4x12 | 4.5 | 180 |
14 | 190 | 14 | 10-17 | 34 | 39.1 | 50 | M5x16 | 9 | 272 |
15 | 190 | 15 | 10-17 | 34 | 39.1 | 50 | M5x16 | 9 | 266 |
16 | 190 | 16 | 10-17 | 34 | 39.1 | 50 | M5x16 | 9 | 261 |
20 | 350 | 20 | 10-24 | 42 | 48.2 | 65 | M6x16 | 15 | 518 |
25 | 390 | 25 | 10-26 | 45 | 50.8 | 75 | M6x16 | 15 | 623 |
30 | 475 | 30 | 20-32 | 53 | 58.1 | 83 | M6x18 | 15 | 920 |
35 | 1100 | 35 | 20-40 | 67 | 74.1 | 95 | M8x25 | 40 | 1880 |
40 | 1325 | 40 | 30-50 | 77 | 83.4 | 108 | M8x25 | 40 | 2710 |
50 | 2250 | 50 | 40-52 | 85 | 93.2 | 124 | M10x25 | 84 | 3520 |
Transmittable torque (Nm) depending on shaft diameter (mm) | |||||||||||||||||||||
Size | 5 | 6 | 8 | 10 | 12 | 14 | 16 | 18 | 20 | 22 | 26 | 28 | 30 | 32 | 34 | 38 | 42 | 44 | 48 | 50 | 52 |
6 | 29 | 35 | |||||||||||||||||||
8 | 29 | 35 | 47 | 58 | 70 | ||||||||||||||||
10 | 52 | 62 | 83 | 103 | 124 | 145 | |||||||||||||||
12 | 52 | 62 | 83 | 103 | 124 | 145 | |||||||||||||||
14 | 168 | 202 | 235 | 269 | |||||||||||||||||
15 | 168 | 202 | 235 | 269 | |||||||||||||||||
16 | 168 | 202 | 235 | 269 | |||||||||||||||||
20 | 237 | 284 | 332 | 379 | 427 | 474 | 521 | ||||||||||||||
25 | 237 | 284 | 332 | 379 | 427 | 474 | 521 | 616 | |||||||||||||
30 | 474 | 521 | 616 | 664 | 711 | 758 | |||||||||||||||
35 | 847 | 932 | 1102 | 1186 | 1271 | 1356 | 1441 | 1610 | |||||||||||||
40 | 1271 | 1356 | 1441 | 1610 | 1780 | 1864 | 2034 | 2119 | |||||||||||||
50 | 2825 | 2960 | 3229 | 3363 | 3498 |
Part Number
|
---|
KBST-G-6 |
KBST-G-8 |
KBST-G-10 |
KBST-G-12 |
KBST-G-14 |
KBST-G-15 |
KBST-G-16 |
KBST-G-20 |
KBST-G-25 |
KBST-G-30 |
KBST-G-35 |
KBST-G-40 |
KBST-G-50 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Outer Dia. A (Ø) | Overall Length W (mm) | |
---|---|---|---|---|---|---|---|---|
21.42 € | 1 | 12 Days | 10 | 18 | 30 | |||
23.62 € | 1 | 12 Days | 10 | 24 | 35 | |||
25.71 € | 6 | 11 Days | 10 | 29 | 45 | |||
27.92 € | 1 | 12 Days | 10 | 29 | 45 | |||
30.02 € | 1 | 12 Days | 10 | 34 | 50 | |||
32.21 € | 1 | 12 Days | 10 | 34 | 50 | |||
34.33 € | 1 | 12 Days | 10 | 34 | 50 | |||
40.73 € | 1 | 12 Days | 10 | 42 | 65 | |||
45.04 € | 1 | 12 Days | 10 | 45 | 75 | |||
55.75 € | 1 | 12 Days | 10 | 53 | 83 | |||
81.56 € | 6 | 11 Days | 10 | 67 | 95 | |||
101.27 € | 1 | 12 Days | 10 | 77 | 108 | |||
125.73 € | 1 | 12 Days | 10 | 85 | 124 |
Loading...
Application | Standard / Servo Motor / Stepping Motor | Feature | High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash | Body Material | Steel |
---|---|---|---|---|---|
Allowable Lateral Misalignment(mm) | 0 | Allowable Angular Misalignment(deg) | 0 | Allowable Axial Clearance (±)(mm) | 0 |