Folding Support Rail Jamasen-Totte Rail (Part Numbers)

Folding Support Rail Jamasen-Totte Rail
[Features]
· Show consideration to your family with a folding handrail.
· Max. weight (kg): 100
[Materials]
Rail: natural wood, Bracket: zinc die casting, Cover plate: ABS resin, Film: PET

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VFH-450

Part Number
VFH-450
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

111.03 €

1 7 Days

Loading...

  1. 1

Basic information

Pipe / Pipe Bracket / Hand Rail / Barrier-Free Accessory Type Handrail/Pipe Main body material Natural wood Size(mm) L450

Tech Support