Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RJ2-100GUS
Part Number
|
---|
RJ2-100GUS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (mm) | Swivel Radius (mm) | Wheel Bearings | Foil material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.58 € | 1 | 12 Days | 132 | 80.01~140.00 | 100 | [Others] Nylon Foil Rubber | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 68 (71) | 68 (71) | 90 | 90 | - | - | Yes | Nylon |
Loading...
Caster Type | Plate Type Universal | Stopper | With Rotation Stopper | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Long Hole | Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck | Load Category | Light/Medium Load |
Stopper | Yes |
This page is RJ2-S Swivel Wheel Plate Type (With Stopper), part number RJ2-100GUS.
You can find the detail information about specifications and dimensions on part number RJ2-100GUS.
Configure
Basic Attributes
Wheel Material
Wheel Characteristics
Wheel Dia. D(mm)
Swivel Radius(mm)
Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Mounting Hole Pitch, Long Length Direction L1(mm)
Mounting Hole Pitch, Short Length Direction W1(mm)
Plate Length(mm)
Plate Width(mm)
Wheel Bearings
Foil material
Filter by standard shipping days
Optional Attributes
Part Number |
---|
RJ2-100NS |
RJ2-100WPS |
RJ2-125GUS |
RJ2-125NS |
RJ2-125WPS |
RJ2-150GUS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (mm) | Swivel Radius (mm) | Wheel Bearings | Foil material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.25 € | 1 | 12 Days | 132 | 80.01~140.00 | 120 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 68 (71) | 68 (71) | 90 | 90 | - | - | None | - | ||
21.60 € | 1 | 12 Days | 132 | 80.01~140.00 | 120 | Rubber | NA | 68 (71) | 68 (71) | 90 | 90 | - | - | None | Iron plating | ||
30.27 € | 1 | 12 Days | 168 | 140.01~220.00 | 150 | [Others] Nylon Foil Rubber | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | - | - | - | - | 125 | 104 | Yes | Nylon | ||
25.61 € | 1 | 12 Days | 168 | 140.01~220.00 | 150 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | - | - | - | - | 125 | 104 | None | - | ||
31.11 € | 1 | 12 Days | 168 | 140.01~220.00 | 150 | Rubber | NA | - | - | - | - | 125 | 104 | None | Iron plating | ||
46.56 € | 1 | 12 Days | - | 140.01~220.00 | 160 | [Others] Nylon Foil Rubber | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | - | - | - | - | - | 115 | Yes | Nylon |