Manufacturer part number: 8228-K-60310
Brand: DOCERAM
Price: 231.23 €
Delivery time: 5 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8228-K-60310
Ø D1 | H | Ø D2 | L | L2 | PU | Item No. |
mm | mm | mm | ||||
6 | 2.5 | 4 | 6.5 | 9 | 25 | 8228-K-60300 |
6 | 4.5 | 4 | 8.5 | 13 | 25 | 8228-K-60301 |
6 | 5 | 4 | 6 | 11 | 25 | 8228-K-60302 |
10 | 4 | 6 | 8.5 | 13 | 25 | 8228-K-60303 |
10 | 8 | 6 | 8.5 | 16.5 | 25 | 8228-K-60304 |
12 | 6 | 6 | 10 | 16 | 25 | 8228-K-72878 |
12 | 10 | 6 | 10 | 20 | 25 | 8228-K-72879 |
16 | 5 | 8 | 10 | 15 | 25 | 8228-K-60305 |
16 | 13 | 8 | 10 | 23 | 25 | 8228-K-60306 |
19.4 | 6 | 10 | 12 | 18 | 25 | 8228-K-60307 |
19.4 | 12 | 10 | 12 | 24 | 25 | 8228-K-60308 |
25 | 8 | 12 | 14 | 22 | 25 | 8228-K-60310 |
25 | 20 | 12 | 14 | 34 | 25 | 8228-K-60311 |
25 | 30 | 12 | 14 | 44 | 25 | 8228-K-60318 |
30 | 25 | 16 | 20 | 45 | 25 | 8228-K-60319 |
30 | 40 | 16 | 20 | 60 | 25 | 8228-K-60320 |
30 | 50 | 16 | 20 | 70 | 25 | 8228-K-60321 |
30 | 65 | 16 | 20 | 85 | 25 | 8228-K-60322 |
Part Number
|
---|
8228-K-60310 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | |
---|---|---|---|---|---|
231.23 € | 16 | Available | 5 Days | 10 |
Loading...
Shape | Height Adjusting Pins | Material | Ceramic | Surface Treatment(Ø) | Not Provided |
---|
This page is Head dowels, part number 8228-K-60310.
You can find the detail information about specifications and dimensions on part number 8228-K-60310.
Part Number |
---|
8228-K-60303 |
8228-K-60304 |
8228-K-60305 |
8228-K-60311 |
8228-K-60318 |
8228-K-60319 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS |
---|---|---|---|---|---|
87.78 € | 10 | Available | 5 Days | 10 | |
103.29 € | 4 | Available | 6 Days | 10 | |
115.62 € | 4 | Available |
Same day
Stock | 10 | |
285.10 € | 4 | Available | 6 Days | 10 | |
320.54 € | 4 | Available | 6 Days | 10 | |
394.61 € | 4 | Available | 6 Days | 10 |