Locating pins / diamond-shaped / chamfered flat head / ceramic / press-fit spigot / 8228-K (Part Numbers - CAD Download)

Locating pins / diamond-shaped / chamfered flat head / ceramic / press-fit spigot / 8228-K
  • Promotional pricing ends 31/12/2024
  • Volume Discount
[Specifications]
・Material: Ceramic
・Basic Shape:Large Head
・Inlet Side Tip Shape2: Diamond-Shaped
・Inlet Side Tip Type: Flat
・Mounting Side Shape: Straight (Press-Fit)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8228-K-72896
8228-K-72897
8228-K-72898
8228-K-72899
8228-K-72900
8228-K-72901
8228-K-72902
8228-K-72903
8228-K-72904
8228-K-72905
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS[D] Diameter (Mounting Side)
(mm)
[P] Diameter (Head)
(mm)

95.54 €

4 Available 6 Days 1046

117.13 €

4 Available 6 Days 1046

120.19 €

4 Available 6 Days 1068

149.40 €

4 Available 6 Days 1068

120.19 €

4 Available 14 Days 10610

152.58 €

4 Available 6 Days 10610

124.89 €

4 Available 9 Days 10612

160.20 €

4 Available 6 Days 10612

163.39 €

4 Available 6 Days 10816

206.45 €

144.52 €

4 Available Same day

Stock

10816

Loading...

  1. 1

Basic information

Type (Basic Shape) Large Head Shape (Head, Outline View) Diamond Shape (Head, Tip View) Flat
Shape (Head, Mounting Method) N/A Type (Mounting Side) Straight (Press-Fit) Material Ceramic

Tech Support