Locating pins / iamond-shaped / small, chamfered flat head / ceramic / press-fit pin / 8228-K (8228-K-72906)

Locating pins / iamond-shaped / small, chamfered flat head / ceramic / press-fit pin / 8228-K 8228-K-72906
  • Volume Discount

Product Details:

Manufacturer part number: 8228-K-72906

Brand: DOCERAM

Price: 95.54

Delivery time: 6 Days


Technical Data:

[D] Diameter (Mounting Side): 4 mm

[P] Diameter (Head): 3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8228-K-72906

Part Number
8228-K-72906
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS[D] Diameter (Mounting Side)
(mm)
[P] Diameter (Head)
(mm)

95.54 €

4 Available 6 Days 1043

Loading...

  1. 1

Basic information

Type (Basic Shape) Small Head Shape (Head, Tip View) Taper R Shape (Head, Mounting Method) N/A
Type (Mounting Side) Straight (Press-Fit) Material Ceramic

This page is Locating pins / iamond-shaped / small, chamfered flat head / ceramic / press-fit pin / 8228-K, part number 8228-K-72906.
You can find the detail information about specifications and dimensions on part number 8228-K-72906.

Variation of this product

Part Number
8228-K-72907
8228-K-72908
8228-K-72909
8228-K-72910
8228-K-72911
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHS[D] Diameter (Mounting Side)
(mm)
[P] Diameter (Head)
(mm)

110.91 €

4 Available 6 Days 1043

120.19 €

4 Available 6 Days 1064

146.35 €

4 Available 6 Days 1064

120.19 €

4 Available 6 Days 1086

143.31 €

4 Available 6 Days 1086

Tech Support