Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NOS396
Part Number
|
---|
NOS396 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Attraction Froce (Range) (N) | Attraction Force (Specific) (N) | Width (mm) | Length (mm) | Wall Thickness (mm) | Material details | Magnetization direction | Surface Treatment | Surface magnetic flux density (mT) | Operating temperature limits (°C) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
95.04 € | 2 Pieces Per Package | 1 pack | 11 Days | 10 | 100.1 or More | 194 | 24 | 24 | 18 | N35 | 18‑mm direction | Ni plating | 461 | ≦95 |
Loading...
Magnet Type (Material) | Neodymium Magnet |
---|
This page is Rectangular Neodymium Magnet, part number NOS396.
You can find the detail information about specifications and dimensions on part number NOS396.
Configure
Basic Attributes
Type
Attraction Froce (Range)(N)
Attraction Force (Specific)(N)
Width(mm)
Length(mm)
Wall Thickness(mm)
Material details
Magnetization direction
Surface Treatment
Surface magnetic flux density(mT)
Operating temperature limits(°C)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NOS005 |
NOS006 |
NOS008 |
NOS399 |
NOS401 |
NOS402 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Attraction Froce (Range) (N) | Attraction Force (Specific) (N) | Width (mm) | Length (mm) | Wall Thickness (mm) | Material details | Magnetization direction | Surface Treatment | Surface magnetic flux density (mT) | Operating temperature limits (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.99 € | 10 Pieces Per Package | 1 pack | 11 Days | 10 | Up to 10.0 | 0.4 | 1 | 1 | 2 | N40 | 2‑mm direction | Ni plating | 219 | ≦140 | ||
22.80 € | 10 Pieces Per Package | 1 pack | 11 Days | 10 | Up to 10.0 | 0.4 | 0.7 | 1.5 | 1.5 | N45 | 2‑mm direction | Gold plated | 208 | ≦115 | ||
22.27 € | 10 Pieces Per Package | 1 pack | 11 Days | 10 | Up to 10.0 | 0.6 | 0.6 | 2 | 7 | N50 | 7‑mm direction | Ni plating | 234 | ≦135 | ||
74.29 € | 10 Pieces Per Package | 1 pack | 11 Days | 10 | 50.1 to 60.0 | 55.8 | 5 | 25 | 10 | N40 | 10‑mm direction | Ni plating | 485 | ≦100 | ||
36.21 € | 10 Pieces Per Package | 1 pack | 11 Days | 10 | 10.1 to 20.0 | 18.9 | 8 | 25 | 1.4 | N40 | 1‑mm direction | Ni plating | 136 | ≦50 | ||
44.37 € | 10 Pieces Per Package | 1 pack | 11 Days | 10 | 20.1 to 30.0 | 22.5 | 8 | 25 | 2 | N40H | 2‑mm direction | Ni plating | 185 | ≦75 |