Rectangular Type Neodymium Magnet With Countersink【6-10 Pieces Per Package】

Rectangular Type Neodymium Magnet With Countersink
[Features]
· Neodymium magnets are the strongest magnets of all, and are ideal for reducing size and increasing the performance of devices.
· However, on its own, the material is weak to rust and so has been finished with a nickel plating. Thanks to the excellent rustproofing and durability properties of the plating technology, it should encounter no problems under normal usage conditions.
· Used widely in various cutting-edge fields such as in cell phones, HDDs, hybrid cars, etc.

(i)Remark

  • This image is for illustrative purposes. Please check surface treatment.
  • Magnetization direction varies by product.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NOSC08
NOSC16
NOSC28
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAttraction Froce (Range)
(N)
Attraction Force (Specific)
(N)
Width
(mm)
Length
(mm)
Wall Thickness
(mm)
Compatible screw diameter
(M)
Magnetization direction Surface magnetic flux density
(mT)
Operating temperature limits
(°C)

49.19 €

10 Pieces Per Package

1 pack 11 Days 1020.1 to 30.026.41212434‑mm direction381≦80

73.58 €

10 Pieces Per Package

1 pack 6 Days 1040.1 to 50.042.11515545‑mm direction382≦80

117.37 €

6 Pieces Per Package

1 pack 11 Days 1080.1 to 90.080.32525666‑mm direction343≦70

Loading...

  1. 1

Basic information

Magnet Type (Material) Neodymium Magnet Material details N40 Surface Treatment Ni plating

Tech Support