Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NOSC08
Part Number
|
---|
NOSC08 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Attraction Froce (Range) (N) | Attraction Force (Specific) (N) | Width (mm) | Length (mm) | Wall Thickness (mm) | Compatible screw diameter (M) | Material details | Magnetization direction | Surface magnetic flux density (mT) | Operating temperature limits (°C) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
49.19 € | 10 Pieces Per Package | 1 pack | 11 Days | 10 | 20.1 to 30.0 | 26.4 | 12 | 12 | 4 | 3 | N40 | 4‑mm direction | 381 | ≦80 |
Loading...
Magnet Type (Material) | Neodymium Magnet | Surface Treatment | Ni plating |
---|
This page is Rectangular Type Neodymium Magnet With Countersink, part number NOSC08.
You can find the detail information about specifications and dimensions on part number NOSC08.
Configure
Basic Attributes
Type
Attraction Froce (Range)(N)
Attraction Force (Specific)(N)
Width(mm)
Length(mm)
Wall Thickness(mm)
Compatible screw diameter(M)
Material details
Magnetization direction
Surface magnetic flux density(mT)
Operating temperature limits(°C)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NOSC05 |
NOSC06 |
NOSC07 |
NOSC09 |
NOSC10 |
NOSC11 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Attraction Froce (Range) (N) | Attraction Force (Specific) (N) | Width (mm) | Length (mm) | Wall Thickness (mm) | Compatible screw diameter (M) | Material details | Magnetization direction | Surface magnetic flux density (mT) | Operating temperature limits (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
44.21 € | 10 Pieces Per Package | 1 pack | 11 Days | 10 | 20.1 to 30.0 | 21.5 | 10 | 10 | 4 | 3 | N40 | 4‑mm direction | 366 | ≦80 | ||
49.33 € | 10 Pieces Per Package | 1 pack | 11 Days | 10 | 20.1 to 30.0 | 25.4 | 10 | 10 | 5 | 3 | N40 | 5‑mm direction | 384 | ≦80 | ||
42.11 € | 10 Pieces Per Package | 1 pack | 11 Days | 10 | 20.1 to 30.0 | 21.5 | 12 | 12 | 3 | 3 | N40 | 3‑mm direction | 335 | ≦70 | ||
62.09 € | 10 Pieces Per Package | 1 pack | 11 Days | 10 | 30.1 to 40.0 | 30.3 | 12 | 12 | 4.5 | 3 | N40 | 5‑mm direction | 408 | ≦80 | ||
55.40 € | 10 Pieces Per Package | 1 pack | 11 Days | 10 | 30.1 to 40.0 | 34.3 | 12 | 12 | 5 | 3 | N40 | 5‑mm direction | 417 | ≦80 | ||
43.51 € | 10 Pieces Per Package | 1 pack | 11 Days | 10 | 20.1 to 30.0 | 24.5 | 10 | 15 | 3 | 3 | N40 | 3‑mm direction | 319 | ≦70 |