Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NOCP05
Part Number
|
---|
NOCP05 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Attraction Froce (Range) (N) | Attraction Force (Specific) (N) | Outer Diameter (mm) | Inner Diameter (mm) | Height (mm) | Compatible screw diameter (M) | Material details | Magnetization direction | Surface magnetic flux density (mT) | Operating temperature limits (°C) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
78.09 € | 1 | 16 Days | 10 | 100.1 or More | 274.4 | 30 | 9 | 20 | 8 | N45 | Height direction | 490 | ≦100 |
Loading...
Shape | Ring | Magnet Type (Material) | Neodymium Magnet | Surface Treatment | Ni plating |
---|
This page is Cylindrical Neodymium Magnet With Stepped Hole, part number NOCP05.
You can find the detail information about specifications and dimensions on part number NOCP05.
Configure
Basic Attributes
Type
Attraction Froce (Range)(N)
Attraction Force (Specific)(N)
Outer Diameter(mm)
Inner Diameter(mm)
Height(mm)
Compatible screw diameter(M)
Material details
Magnetization direction
Surface magnetic flux density(mT)
Operating temperature limits(°C)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NOCP01 |
NOCP02 |
NOCP03 |
NOCP06 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Attraction Froce (Range) (N) | Attraction Force (Specific) (N) | Outer Diameter (mm) | Inner Diameter (mm) | Height (mm) | Compatible screw diameter (M) | Material details | Magnetization direction | Surface magnetic flux density (mT) | Operating temperature limits (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.96 € | 10 Pieces Per Package | 1 pack | 11 Days | 10 | Up to 10.0 | 7.8 | 5 | 1 | 5 | None | N35 | Height direction | 380 | ≦90 | ||
34.53 € | 10 Pieces Per Package | 1 pack | 11 Days | 10 | 10.1 to 20.0 | 10.7 | 6 | 1 | 5 | None | N35 | Height direction | 400 | ≦85 | ||
71.91 € | 10 Pieces Per Package | 1 pack | 11 Days | 10 | 40.1 to 50.0 | 43.6 | 15 | 3.4 | 6 | 3 | N40 | Height direction | 370 | ≦85 | ||
84.08 € | 1 | 11 Days | 10 | Up to 10.0 | - | 30 | 9 | 20 | 8 | N40 | Radial direction | 610 | ≦80 |