Cylindrical‑Column‑Type Samarium-Cobalt Magnet【2-10 Pieces Per Package】

Cylindrical‑Column‑Type Samarium-Cobalt Magnet
[Features]
· Temperature changes for the magnetic force are minimal, making it suitable for use in applications requiring temperature stability or in high temperatures.
· The magnet materials do not easily rust so surface treatments such as plating, etc. are not normally necessary.
· There is high demand for this magnet in compact magnetic sensors, micro switches, small relays, optical communications and laser devices.
· Particularly suited for uses requiring temperature stability.

(i)Remark

  • Magnetization direction varies by product.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SC001
SC002
SC003
SC004
SC005
SC006
SC007
SC008
SC009
SC010
SC011
SC012
SC013
SC014
SC015
SC016
SC017
SC018
SC019
SC020
SC021
SC022
SC023
SC024
SC025
SC026
SC027
SC028
SC029
SC030
SC031
SC032
SC033
SC034
SC035
SC036
SC037
SC038
SC039
SC040
SC041
SC042
SC043
SC044
SC045
SC046
SC047
SC048
SC049
SC050
SC051
SC052
SC053
SC054
SC055
SC056
SC057
SC058
SC059
SC060
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAttraction Froce (Range)
(N)
Attraction Force (Specific)
(N)
Outer Diameter
(mm)
Height
(mm)
Material details Magnetization direction Surface Treatment Surface magnetic flux density
(mT)
Operating temperature limits
(°C)

26.24 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.00.10.81SS28Height directionNo plating115≦350

26.24 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.00.10.82SS28Height directionNo plating128≦350

26.97 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.00.212SS28Height directionNo plating166≦350

36.38 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.00.215SS28Height directionNo plating174≦350

26.97 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.00.21.21SC22Height directionNo plating154≦290

36.38 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.00.61.55SS30Height directionNo plating262≦350

26.97 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.00.61.853SS28Radial directionNo plating336≦300

26.97 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.00.21.91SS28Radial directionNi plating265≦300

28.60 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.00.41.92SS28Radial directionNi plating331≦300

27.87 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.00.51.93SC20Radial directionNo plating296≦250

26.78 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.00.320.5SS28Height directionNo plating148≦300

26.78 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.00.320.6SS28Height directionNo plating167≦320

26.78 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.00.621.2SS28Height directionNo plating237≦340

26.97 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.00.922SS28Height directionNo plating275≦350

52.32 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.01.629SS28Radial directionNo plating322≦300

26.97 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.01.42.52SS30Height directionNo plating304≦350

26.97 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.01.62.53SS28Height directionNo plating320≦350

26.07 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.01.22.81.5SS28Height directionNo plating270≦340

23.72 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.00.630.7SS28Height directionNo plating171≦290

25.33 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.00.931SS28Height directionNo plating217≦320

27.87 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.00.431SS28Radial directionNo plating218≦300

26.07 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.01.131.3SS28Height directionNo plating251≦330

26.07 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.01.331.5SS28Height directionNo plating269≦330

26.97 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.01.732SS28Height directionNo plating301≦350

29.51 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.02.233SS28Height directionNo plating336≦350

30.95 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.01.733SS28Single face 2 poleNo plating200≦300

31.68 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.02.434SS28Height directionNo plating352≦350

33.30 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.02.535SS28Height directionNo plating361≦350

39.65 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.02.636.5SS28Height directionNo plating368≦350

44.35 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.02.738SS28Height directionNo plating371≦350

47.62 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.02.739SS28Height directionNo plating373≦350

47.62 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.02.7310SS28Height directionNo plating374≦350

25.54 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.02.13.52SS26Height directionNo plating295≦340

41.27 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.03.43.56SS26Height directionNo plating374≦350

26.97 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.01.53.91.3SS26Height directionNo plating232≦320

30.05 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.02.93.92.5SS26Height directionNo plating318≦340

26.97 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.00.940.7SS28Height directionNo plating149≦280

26.97 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.0140.8SS28Height directionNo plating165≦280

26.97 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.01.140.9SS28Height directionNo plating181≦290

23.72 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.01.341SS28Height directionNo plating196≦300

27.87 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.00.541SS28Radial directionNo plating276≦300

23.72 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.01.841.5SS28Height directionNo plating255≦320

27.87 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.01.841.5SS28Height directionNi plating255≦320

26.97 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.02.542SS28Height directionNo plating296≦330

30.10 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.02.542SS28Height directionNi plating296≦330

28.60 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.03.142.5SS28Height directionNo plating324≦340

30.05 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.03.543SS28Height directionNo plating344≦350

41.27 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.02.943SS28Single face 2 poleNo plating267≦300

31.68 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.03.743.5SS26Height directionNo plating352≦350

33.30 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.0444SS28Height directionNo plating369≦350

33.30 €

10 Pieces Per Package

1 pack 6 Days 10Up to 10.04.445SS28Height directionNo plating383≦350

41.29 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.04.848.5SS28Height directionNo plating403≦350

45.99 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.04.9410SS28Height directionNo plating406≦350

63.37 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.04.9416SS28Height directionNo plating412≦350

30.05 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.02.74.32SS28Height directionNo plating291≦330

28.60 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.02.74.32SS28Height directionNi plating291≦330

23.53 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.01.751SS28Height directionNo plating173≦280

28.60 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.00.751SS28Radial directionNo plating284≦300

23.72 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.02.451.5SS28Height directionNo plating233≦320

28.60 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.03.152SS28Height directionNo plating279≦330

Loading...

Basic information

Shape Round Magnet Type (Material) Samarium–Cobalt Magnet

Tech Support