• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Ring‑Shaped Samarium-Cobalt Magnet【1-10 Pieces Per Package】 (Part Numbers)

Ring‑Shaped Samarium-Cobalt Magnet
[Features]
· Temperature changes for the magnetic force are minimal, making it suitable for use in applications requiring temperature stability or in high temperatures.
· The magnet materials do not easily rust so surface treatments such as plating, etc. are not normally necessary.
· There is high demand for this magnet in compact magnetic sensors, micro switches, small relays, optical communications and laser devices.
· They are particularly suited for uses requiring temperature stability.
· There is no attraction force measurement data available for the model numbers listed below. Thank you for your understanding.
[SCR01]

(i)Remark

  • This image is for illustrative purposes. Please check surface treatment.
  • Magnetization direction varies by product.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SCR23

Part Number
SCR23
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAttraction Froce (Range)
(N)
Attraction Force (Specific)
(N)
Outer Diameter
(mm)
Inner Diameter
(mm)
Height
(mm)
Material details Magnetization direction Surface Treatment Surface magnetic flux density
(mT)
Operating temperature limits
(°C)

42.00 €

10 Pieces Per Package

1 pack 11 Days 10Up to 10.02.67.75.51SC18Height directionNo plating146≦275

Loading...

  1. 1

Basic information

Shape Ring Magnet Type (Material) Samarium–Cobalt Magnet

Tech Support