Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SCR33
Part Number
|
---|
SCR33 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Attraction Froce (Range) (N) | Attraction Force (Specific) (N) | Outer Diameter (mm) | Inner Diameter (mm) | Height (mm) | Material details | Magnetization direction | Surface Treatment | Surface magnetic flux density (mT) | Operating temperature limits (°C) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
49.56 € | 10 Pieces Per Package | 1 pack | 11 Days | 10 | Up to 10.0 | 7.9 | 10 | 3 | 1.5 | SS28 | Height direction | No plating | 201 | ≦280 |
Loading...
Shape | Ring | Magnet Type (Material) | Samarium–Cobalt Magnet |
---|
This page is Ring‑Shaped Samarium-Cobalt Magnet, part number SCR33.
You can find the detail information about specifications and dimensions on part number SCR33.
Configure
Basic Attributes
Type
Attraction Froce (Range)(N)
Attraction Force (Specific)(N)
Outer Diameter(mm)
Inner Diameter(mm)
Height(mm)
Material details
Magnetization direction
Surface Treatment
Surface magnetic flux density(mT)
Operating temperature limits(°C)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SCR05 |
SCR06 |
SCR07 |
SCR34 |
SCR35 |
SCR37 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Attraction Froce (Range) (N) | Attraction Force (Specific) (N) | Outer Diameter (mm) | Inner Diameter (mm) | Height (mm) | Material details | Magnetization direction | Surface Treatment | Surface magnetic flux density (mT) | Operating temperature limits (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
72.00 € | 10 Pieces Per Package | 1 pack | 11 Days | 10 | Up to 10.0 | 1.9 | 3 | 1 | 2.5 | SS30 | Height direction | No plating | 244 | ≦350 | ||
72.00 € | 10 Pieces Per Package | 1 pack | 11 Days | 10 | Up to 10.0 | 2 | 3 | 1 | 3 | SS30 | Height direction | No plating | 253 | ≦350 | ||
72.00 € | 10 Pieces Per Package | 1 pack | 11 Days | 10 | Up to 10.0 | 1.3 | 3 | 1.8 | 4 | SS26 | Height direction | No plating | 178 | ≦350 | ||
72.02 € | 10 Pieces Per Package | 1 pack | 11 Days | 10 | Up to 10.0 | 5 | 10.6 | 7.6 | 0.9 | SS28 | Height direction | No plating | 176 | ≦300 | ||
103.61 € | 3 Pieces Per Package | 1 pack | 11 Days | 10 | 30.1 to 40.0 | 32 | 11 | 3 | 15 | SS28H | Height direction | Ni plating | 427 | ≦350 | ||
75.13 € | 2 Pieces Per Package | 1 pack | 11 Days | 10 | 30.1 to 40.0 | 38.5 | 12 | 3 | 16 | SS28H | Height direction | Ni plating | 433 | ≦350 |