Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SCA01 |
SCA02 |
SCA05 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Attraction Froce (Range) (N) | Attraction Force (Specific) (N) | Height (mm) | Outer radius R (mm) | Inner radius r (mm) | Center angle (°) | Material details | Magnetization direction | Surface magnetic flux density (mT) | Operating temperature limits (°C) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
99.89 € | 3 Pieces Per Package | 1 pack | 11 Days | 10 | 20.1 to 30.0 | 22.6 | 19 | 15.5 | 10 | 45 | SS28H | External diameter S, Internal diameter N | 322 | ≦350 | ||
99.89 € | 3 Pieces Per Package | 1 pack | 11 Days | 10 | 20.1 to 30.0 | 22.6 | 19 | 15.5 | 10 | 45 | SS28H | External diameter N, Internal diameter S | 322 | ≦350 | ||
74.20 € | 6 Pieces Per Package | 1 pack | 11 Days | 10 | Up to 10.0 | 8.4 | 3 | 31 | 27 | 20 | SS32 | Height direction | 320 | ≦330 |
Loading...
Shape | Arc Type | Magnet Type (Material) | Samarium–Cobalt Magnet | Surface Treatment | No plating |
---|
Configure
Basic Attributes
Attraction Froce (Range)(N)
Attraction Force (Specific)(N)
Height(mm)
Outer radius R(mm)
Inner radius r(mm)
Center angle(°)
Material details
Magnetization direction
Surface magnetic flux density(mT)
Operating temperature limits(°C)
Type
Filter by standard shipping days
Optional Attributes