Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SCA01
Part Number
|
---|
SCA01 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Attraction Froce (Range) (N) | Attraction Force (Specific) (N) | Height (mm) | Outer radius R (mm) | Inner radius r (mm) | Center angle (°) | Material details | Magnetization direction | Surface magnetic flux density (mT) | Operating temperature limits (°C) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
99.89 € | 3 Pieces Per Package | 1 pack | 11 Days | 10 | 20.1 to 30.0 | 22.6 | 19 | 15.5 | 10 | 45 | SS28H | External diameter S, Internal diameter N | 322 | ≦350 |
Loading...
Shape | Arc Type | Magnet Type (Material) | Samarium–Cobalt Magnet | Surface Treatment | No plating |
---|
This page is C-Shaped Samarium-Cobalt Magnet, part number SCA01.
You can find the detail information about specifications and dimensions on part number SCA01.
Configure
Basic Attributes
Type
Attraction Froce (Range)(N)
Attraction Force (Specific)(N)
Height(mm)
Outer radius R(mm)
Inner radius r(mm)
Center angle(°)
Material details
Magnetization direction
Surface magnetic flux density(mT)
Operating temperature limits(°C)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SCA02 |
SCA05 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Attraction Froce (Range) (N) | Attraction Force (Specific) (N) | Height (mm) | Outer radius R (mm) | Inner radius r (mm) | Center angle (°) | Material details | Magnetization direction | Surface magnetic flux density (mT) | Operating temperature limits (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
99.89 € | 3 Pieces Per Package | 1 pack | 11 Days | 10 | 20.1 to 30.0 | 22.6 | 19 | 15.5 | 10 | 45 | SS28H | External diameter N, Internal diameter S | 322 | ≦350 | ||
74.20 € | 6 Pieces Per Package | 1 pack | 11 Days | 10 | Up to 10.0 | 8.4 | 3 | 31 | 27 | 20 | SS32 | Height direction | 320 | ≦330 |