Compact and self-centering locking device KBS61 (KBS61-5X16)

Compact and self-centering locking device KBS61 KBS61-5X16

Click on this image to zoom in.

Click on this image to zoom in.

  • Promotional pricing ends 31/12/2024

Product Details:

Manufacturer part number: KBS61-5X16

Brand: KBK

Price: 10.35

Delivery time: Same day


Technical Data:

Shaft Bore Dia. d: 5 Ø

Hub Dia. D1: 16 Ø


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KBS61-5X16

Part Number
KBS61-5X16
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSShaft Bore Dia. d
(Ø)
Hub Dia. D1
(Ø)

10.35 €

1 Same day

Stock

10516

Loading...

  1. 1

Basic information

Type Straight Body Material Steel Tightening Structure Double Cone Type
Tightening Method Mechanical Type (Wedge Type) Number of Tightening Bolts Multiple Pieces

This page is Compact and self-centering locking device KBS61, part number KBS61-5X16.
You can find the detail information about specifications and dimensions on part number KBS61-5X16.

Variation of this product

Part Number
KBS61-14X26
KBS61-15X28
KBS61-16X32
KBS61-6.35X16
KBS61-6X16
KBS61-7X17
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSShaft Bore Dia. d
(Ø)
Hub Dia. D1
(Ø)

16.27 €

1 Same day

Stock

101426

16.52 €

1 Same day

Stock

101528

16.62 €

6 11 Days 101632

10.58 €

1 Same day

Stock

106,3516

10.79 €

1 Same day

Stock

10616

11.19 €

4 11 Days 10717

Tech Support