Hexagonal Adjuster

Hexagonal Adjuster
[Features]·Heavy objects can also be level-adjusted with a wrench. [Applications]·For desks, chairs, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ADJ-24
ADJ-25
ADJ-26
ADJ-27
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width W
(mm)
Allowable Load
(kN)
Thread Length L1
(mm)
Main Body Height h
(mm)
Thread Nominal M
(mm)
JAN code

4.11 €

16 14 Days 2420027.51184903757297173

4.51 €

16 7 Days 2420052.51184903757297180

4.23 €

16 7 Days 2624027.512104903757297197

4.65 €

16 7 Days 2624052.512104903757297203

Loading...

  1. 1

Basic information

Type Adjusting Bolt Type Adjusting Bolt Shape Type Standard Height Adjusting Handle Not Provided
Thread Material Steel Thread Surface Treatment Trivalent Chromate Body Material Nylon 6
Main Body Surface Treatment Not Provided Properties Standard Swivel Mechanism Not Provided

Tech Support