Round Neodymium Magnet With Yoke (Part Numbers)

Round Neodymium Magnet With Yoke
  • Volume Discount
· It produces a strong magnetic field with the highest magnetic properties for a magnetic force with actual practical applications.
· It also has high mechanical strength with minimal cracking or chipping.

* Caution*
· Do not bring in proximity to floppy disks, travel passes, ATM cards or other types of magnetic card. Also do not bring in proximity to computers, VCRs, watches or other precision equipment.
· Doing so may result in memory erasure and/or malfunctions.
· Be aware that magnetism is lower when used at high temperatures than at room temperature (20°C.)
· Take precautions to prevent accidental ingestion by children, etc.
· The attraction force is for loads pulled in the vertical direction to the flat surface of a iron plate. (at room temperature.)
(Measurements may vary depending on the object.)
· The stellar figure is the average number of magnetic force lines per 1 cm2. (at room temperature.)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NMG-023

Part Number
NMG-023
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

15.25 €

1 Available 8 Days

Loading...

  1. 1

Basic information

Shape Ring Attraction Froce (Range)(N) 40.1 to 50.0 Attraction Force (Specific)(N) 44.1
Magnet Type (Material) Neodymium Magnet Outer Diameter(mm) 15.5 Inner Diameter(mm) 3
Holding Power(kg) 4.5 Thickness(mm) 5 JAN Code 4903757272675

Tech Support