Square Coated Neodymium【1-2 Pieces Per Package】 (Part Numbers)

Square Coated Neodymium
  • Volume Discount
Super-powerful coated neodymium with approximately 10 times the anti-rust and waterproof capabilities of previous models.

* Caution*
Do not ingest.
· Do not bring in proximity to floppy disks, travel passes, ATM cards or other types of magnetic card. Also do not bring in proximity to computers, VCRs, watches or other precision equipment.
· Doing so may result in memory erasure and/or malfunctions.
· Be aware that magnetism is lower when used at high temperatures than at room temperature (20°C.)
· Take precautions to prevent accidental ingestion by children, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NMG-030

Part Number
NMG-030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Attraction Froce (Range)
(N)
Attraction Force (Specific)
(N)
Width
(mm)
Length
(mm)
Wall Thickness
(mm)
Surface Magnetic Flux Density
(mT)
Attractive force
(kg)
JAN Code

12.70 €

1 Available 7 Days 10.1 to 20.017.6471243601.84903757272743

Loading...

  1. 1

Basic information

Magnet Type (Material) Neodymium Magnet

Tech Support