ART 88551 FISCHER Frame Fixings SXRL (885510140080080)

ART 88551 FISCHER Frame Fixings SXRL 885510140080080

Click on this image to zoom in.

Click on this image to zoom in.

  • ART 88551 FISCHER Frame Fixings SXRL
  • ART 88551 FISCHER Frame Fixings SXRL
  • Volume Discount

Product Details:

Manufacturer part number: 885510140080080

Brand: REYHER

Price: 1.74

Delivery time: 3 Days


Technical Data:

Form 1: SXRL-T

Material (details): Screw steel, ZP

plug length: 80 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

885510140080080

Part Number
885510140080080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSForm 1 Material (details) plug length
(mm)

1.74 €

50 Available 3 Days 10SXRL-TScrew steel, ZP80

Loading...

  1. 1

Basic information

plug- / drill Ø(mm) 8

This page is ART 88551 FISCHER Frame Fixings SXRL, part number 885510140080080.
You can find the detail information about specifications and dimensions on part number 885510140080080.

Variation of this product

Part Number
885510140080100
885510140080120
885510150080080
885510150080100
885510150080120
885519440080080
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSForm 1 Material (details) plug length
(mm)

2.22 €

50 Available 3 Days 10SXRL-TScrew steel, ZP100

2.67 €

50 Available 3 Days 10SXRL-TScrew steel, ZP120

1.83 €

50 Available 3 Days 10SXRL-FUSScrew steel, ZP80

2.34 €

50 Available 3 Days 10SXRL-FUSScrew steel, ZP100

2.79 €

50 Available 3 Days 10SXRL-FUSScrew steel, ZP120

4.08 €

50 Available 3 Days 10SXRL-TScrew A 480

Tech Support