ART 10105 Hexagon flange bolts (101051300100030)

ART 10105 Hexagon flange bolts 101051300100030
  • Volume Discount

Product Details:

Manufacturer part number: 101051300100030

Brand: REYHER

Price: 3.06

Delivery time: 3 Days


Technical Data:

Screw Nominal (M): 10

Length L (mm): 30

Material: Steel

Surface Treatment: -

Material type: Quality 10.9


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

101051300100030

Part Number
101051300100030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm) Material Surface Treatment Material type Werkstoff (Details) Gewindesteigung
(mm)

3.06 €

100 Available 3 Days 101030Steel-Quality 10.9--

Loading...

  1. 1

Basic information

Mounting Hole Shape Hexagon Strength Class (Steel) 10.9

This page is ART 10105 Hexagon flange bolts, part number 101051300100030.
You can find the detail information about specifications and dimensions on part number 101051300100030.

Variation of this product

Part Number
101051300100025
101051300100040
101051300121035
101051300121040
101051300121045
101051300121050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm) Material Surface Treatment Material type Werkstoff (Details) Gewindesteigung
(mm)

2.82 €

100 Available 3 Days 101025Steel-Quality 10.9--

3.12 €

100 Available 3 Days 101040Steel-Quality 10.9--

6.10 €

100 Available 3 Days 101235Steel-Quality 10.9--

6.16 €

100 Available 3 Days 101240Steel-Quality 10.9--

6.34 €

100 Available 3 Days 101245Steel-Quality 10.9--

6.50 €

100 Available 3 Days 101250Steel-Quality 10.9--

Tech Support