ART 83936 Hex jam nuts (839368040380000)

ART 83936 Hex jam nuts 839368040380000
  • Volume Discount

Product Details:

Manufacturer part number: 839368040380000

Brand: REYHER

Price: 1.20

Delivery time: 3 Days


Technical Data:

Screw Nominal (M): 38

Thread Type: Unify Coarse Thread UNC


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

839368040380000

Part Number
839368040380000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Thread Type

1.20 €

50 Available 3 Days 1038Unify Coarse Thread UNC

Loading...

  1. 1

Basic information

Material Steel Surface Treatment (Details) Not Provided Material (Details) 8

This page is ART 83936 Hex jam nuts, part number 839368040380000.
You can find the detail information about specifications and dimensions on part number 839368040380000.

Variation of this product

Part Number
839368040250000
839368040310000
839368040440000
839368040500000
839368040560000
839368040580000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSScrew Nominal (M) Thread Type

0.75 €

100 Available 3 Days 1025Unify Coarse Thread UNC

0.60 €

50 Available 3 Days 1031Unify Coarse Thread UNC

1.17 €

50 Available 3 Days 1044Unify Coarse Thread UNC

1.59 €

50 Available 3 Days 1050Unify Coarse Thread UNC

2.12 €

50 Available 3 Days 1056Unify Coarse Thread UNC

2.62 €

50 Available 3 Days 1058Unify Coarse Thread UNC

Tech Support