ART 88096 Chipboard screws

ART 88096 Chipboard screws
  • Volume Discount
Chipboard screws; Cross recessed wood screws; Round head wood screws

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
880969200035025
880969200035035
880969200035040
880969200040025
880969200040035
880969200045030
880969200045035
880969200045040
890969200030016
890969200035016
890969200040016
890969200045012
890969200045060
890969200050025
890969200050030
890969200050035
890969200050040
890969200050045
890969200050050
890969200050060
890969200050070
890969200060040
890969200060050
890969200060060
890969200060070
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)

0.06 €

1000 Available 3 Days 103.525

0.12 €

1000 Available 3 Days 103.535

0.12 €

1000 Available 3 Days 103.540

0.15 €

1000 Available 3 Days 10425

0.12 €

1000 Available 3 Days 10435

0.12 €

1000 Available 3 Days 104.530

0.15 €

500 Available 3 Days 104.535

0.18 €

500 Available 3 Days 104.540

0.06 €

1000 Available 3 Days 10316

0.06 €

1000 Available 3 Days 103.516

0.06 €

1000 Available 3 Days 10416

0.12 €

1000 Available 3 Days 104.512

0.24 €

500 Available 3 Days 104.560

0.15 €

1000 Available 3 Days 10525

0.15 €

1000 Available 3 Days 10530

0.21 €

1000 Available 3 Days 10535

0.18 €

1000 Available 3 Days 10540

0.21 €

1000 Available 3 Days 10545

0.30 €

500 Available 3 Days 10550

0.24 €

500 Available 3 Days 10560

0.33 €

500 Available 3 Days 10570

0.27 €

500 Available 3 Days 10640

0.33 €

200 Available 3 Days 10650

0.33 €

200 Available 3 Days 10660

0.45 €

200 Available 3 Days 10670

Loading...

  1. 1

Basic information

Detailed Shape Pan Head Material Stainless Steel Surface Treatment Not Provided
Mounting Hole Shape Pozidriv Cross Recessed Basic Shape Standard (Round) Material type A 2

Tech Support