ART 88105 Thermag-hexagon nuts (881050300080012)

ART 88105 Thermag-hexagon nuts 881050300080012
  • Volume Discount

Product Details:

Manufacturer part number: 881050300080012

Brand: REYHER

Price: 0.75

Delivery time: 3 Days


Technical Data:

Screw Nominal (M): 8

Length: 12 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

881050300080012

Part Number
881050300080012
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length
(mm)

0.75 €

100 Available 3 Days 10812

Loading...

  1. 1

Basic information

Material Steel Thread Type Metric Coarse Surface Treatment (Details) Copper Plating

This page is ART 88105 Thermag-hexagon nuts, part number 881050300080012.
You can find the detail information about specifications and dimensions on part number 881050300080012.

Variation of this product

Part Number
881050300080013
881050300100014
881050300100017
881050300120017
881050300120019
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSScrew Nominal (M) Length
(mm)

1.17 €

100 Available 3 Days 10813

1.35 €

100 Available 3 Days 101014

1.53 €

100 Available 3 Days 101017

2.67 €

100 Available 3 Days 101217

2.97 €

100 Available 3 Days 101219

Tech Support