ART 88112 Theft resistant screws (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
881129200030006
881129200030008
881129200030010
881129200030012
881129200030016
881129200030020
881129200040010
881129200040012
881129200040016
881129200040020
881129200040025
881129200040050
881129200050012
881129200050016
881129200050020
881129200050025
881129200050030
881129200050035
881129200060012
881129200060016
881129200060020
881129200060025
881129200060030
881129200060040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal of Thread (M) Length L (mm)
(mm)

0.84 €

100 Available 3 Days 1036

0.84 €

100 Available 3 Days 1038

1.20 €

100 Available 3 Days 10310

1.29 €

100 Available 3 Days 10312

1.26 €

100 Available 3 Days 10316

0.90 €

100 Available 3 Days 10320

1.26 €

100 Available 3 Days 10410

1.29 €

100 Available 3 Days 10412

1.32 €

100 Available 3 Days 10416

1.35 €

100 Available 3 Days 10420

1.38 €

100 Available 3 Days 10425

1.32 €

100 Available 3 Days 10450

1.35 €

100 Available 3 Days 10512

1.38 €

100 Available 3 Days 10516

1.41 €

100 Available 3 Days 10520

1.44 €

100 Available 3 Days 10525

1.50 €

100 Available 3 Days 10530

1.23 €

100 Available 3 Days 10535

1.65 €

100 Available 3 Days 10612

1.32 €

100 Available 3 Days 10616

1.71 €

100 Available 3 Days 10620

1.86 €

100 Available 3 Days 10625

1.98 €

100 Available 3 Days 10630

2.16 €

100 Available 3 Days 10640

Loading...

  1. 1

Basic information

Detailed Shape Low Head Material Stainless Steel Surface Treatment Not Provided
Mounting Hole Shape Tri-Wing Basic Shape Standard (Round) Material (Details) A2 / 1.4301/03

Tech Support